(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimping Tool (for E-Type Ring Sleeves)

Crimping Tool (for E-Type Ring Sleeves)
  • Volume Discount

[Features]
· It is a built-in molding check mechanism in which the handle does not open unless crimping is completed.
· Handle width is narrow so it can be gripped firmly.
· JIS C 9711 compliant product.
· Tool essential for the Class 2 Electrical Worker Proficiency Test.
[Applications]
· For crimping E-type ring sleeves.

Part Number

Configured Part Number is shown.

TCP-280

Part Number
TCP-280
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 277 Crimp Terminal E-ring, small sleeve (1.6mmx2), small, medium and large Usable port Ring Sleeve E (VA Sleeve)
JAN Code 4989999230635 Trusco Code 436-3213 Mass(g) 430

Please check the type/dimensions/specifications of the part TCP-280 in the Crimping Tool (for E-Type Ring Sleeves) series.

Additional Products in this Category

Tech Support