(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual One-Hand Tool, Bare Crimp Terminal, for Sleeve 214A

Manual One-Hand Tool, Bare Crimp Terminal, for Sleeve 214A
  • Volume Discount

•Application: Bare crimp terminal/sleeve
•JAN Code: 4906274800260
•Range: 2.0、3.5、5.5、8、14
•Trusco Cord: 152-7207
•Total Length (mm): 297

Part Number

Configured Part Number is shown.

214A

Part Number
214A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Apply Bare crimp terminal/sleeve Range 2.0、3.5、5.5、8、14 Dimensions(mm) 297
Mass(g) 570

Please check the type/dimensions/specifications of the part 214A in the Manual One-Hand Tool, Bare Crimp Terminal, for Sleeve 214A series.

Additional Products in this Category

Tech Support