(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimping Pliers (for Uninsulated Terminal) EA538JG

Crimping Pliers (for Uninsulated Terminal) EA538JG
  • Volume Discount

[Product Specifications]
・Uninsulated crimp terminal, for sleeve
・Crimp range(mm2)-8, 14, 22, 38mm2
・Overall length-334mm
・JIS compliant
・As compliant with JIS, available for public works
・38mm2 can be crimped by hand.

Part Number

Configured Part Number is shown.

EA538JG

Part Number
EA538JG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support