(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Socket Wrenches

Socket wrenches are work tools that consist of a handle and socket used to turn screws, bolts and nuts. By replacing the socket, you can address many work situations with a single handle. Depending on the handle configuration, you are capable of fast rotating actions and applying higher torqu ...Readmore

Socket wrenches are work tools that consist of a handle and socket used to turn screws, bolts and nuts. By replacing the socket, you can address many work situations with a single handle. Depending on the handle configuration, you are capable of fast rotating actions and applying higher torque than usual. Normally, sockets are hexagonal bolts and nuts. In addition, bit sockets, universal sockets and hexagon sockets are used. The most commonly used type of handle is the ratchet handle. There are other types as well, including a spinner handle and a handle with a sliding head. Both sockets and handles are available in various options, so you can choose a suitable product according to the application.  ▲ Close

Days to Ship
  • All
  • Same day
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 18 Days or Less
Brand
Product Series
Days to Ship
Single Item / Set
Use
Drive (For Electric Drill, Shaft Dimension) (mm)
Socket Shape
Flat Width (Dimension S)
Drive (For Electric Drill, Shaft Dimension) (Inches)
Total Length (L Size)(mm)

    Impact Socket 3NV

      Extension Bar (Standard Type)

        Deep Socket (Hex) 3S

          Sockets (12-Point) 8D

            Stainless Steel Extension Bar SEX40-075

              Sockets (12-Point) 4DB

                Ratchet Handle (Holder Type)

                  Stainless Steel Extension Bar SEX40-150

                    Sockets (8-Point) 4E

                      Socket Wrenches - Deep 6-Point, KTC Power Fit, Through-Hole Type, B2L/B3L/B4L

                        Sockets (6-Point) 2S

                          Socket Wrenches - Deep 12-Point, KTC Power Fit, Through-Hole Type, B2L/B3L/B4L

                            Mini Reverse Gear & Spline Socket Set

                              Socket Wrench Set TWS-04

                                Hexagon Socket Wrench Set 400M

                                  Socket Adapter for Rechargeable Type Electric Drill

                                    Impact Adapter

                                      Socket Wrenches - 6-Point, B2/B3/B4

                                        Hex Bit Socket Set (with Holder)

                                          Socket Wrench Options - Spinner Handle, General Purpose, BS/BSE/BSL

                                            Hexagon Bit for Impact (Bit Single Item / Replacement Type)

                                              Long Socket Set for Impact Wrenches (with Holder) HNV406L

                                                Socket Wrench Options - Ratchet Handle, RHA

                                                  Extension Bar EX40/320/321/407/420

                                                    Hexagonal Socket 4H

                                                      Impact Locking Adapter

                                                        Socket Set (Hex Type / 6.3 mm Insertion Angle / Includes Holder)

                                                          Sockets (12-Point) 6DB

                                                            Sockets (6-Point) 2SB

                                                              Ultra-Long Socket for Impact Wrenches 4NV-L100

                                                                Impact Universal Joint (Pin 9.5 mm)

                                                                  Socket Wrenches - 5-Piece Impact Socket Set with Holder, Thin Type, T3-5SET

                                                                    Stainless Steel Hexagonal Socket S4H

                                                                      Impact Socket 8NV

                                                                        Impact Socket Adapter NA68

                                                                          Sockets (6-Point) 6S

                                                                            Ratchet Handle 471

                                                                              T Shaped Handle TH3270

                                                                                Deep Socket (Double Hex) 4D

                                                                                  Ratchet Handle (Holder Type) RH33K

                                                                                    Stainless Steel Extension Bar SEX30-075

                                                                                      Impact Socket 4NV

                                                                                        Impact Socket Adapter NA34

                                                                                          Impact Socket Adapter NA46

                                                                                            Hexagonal Socket for Impact Wrenches 6AH

                                                                                            Brand

                                                                                            TONE

                                                                                            KYOTO TOOL

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            KYOTO TOOL

                                                                                            TONE

                                                                                            KYOTO TOOL

                                                                                            SUEKAGETOOL

                                                                                            ENGINEER

                                                                                            TONE

                                                                                            TONE

                                                                                            KOKEN YAMASHITA

                                                                                            KYOTO TOOL

                                                                                            KYOTO TOOL

                                                                                            KYOTO TOOL

                                                                                            TONE

                                                                                            TONE

                                                                                            Lobtex

                                                                                            TONE

                                                                                            TONE

                                                                                            KOKEN YAMASHITA

                                                                                            KYOTO TOOL

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TOP

                                                                                            Trusco Nakayama

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            TONE

                                                                                            Product Series

                                                                                            Impact Socket 3NV

                                                                                            Extension Bar (Standard Type)

                                                                                            Deep Socket (Hex) 3S

                                                                                            Sockets (12-Point) 8D

                                                                                            Stainless Steel Extension Bar SEX40-075

                                                                                            Sockets (12-Point) 4DB

                                                                                            Ratchet Handle (Holder Type)

                                                                                            Stainless Steel Extension Bar SEX40-150

                                                                                            Sockets (8-Point) 4E

                                                                                            Socket Wrenches - Deep 6-Point, KTC Power Fit, Through-Hole Type, B2L/B3L/B4L

                                                                                            Sockets (6-Point) 2S

                                                                                            Socket Wrenches - Deep 12-Point, KTC Power Fit, Through-Hole Type, B2L/B3L/B4L

                                                                                            Mini Reverse Gear & Spline Socket Set

                                                                                            Socket Wrench Set TWS-04

                                                                                            Hexagon Socket Wrench Set 400M

                                                                                            Socket Adapter for Rechargeable Type Electric Drill

                                                                                            Impact Adapter

                                                                                            Socket Wrenches - 6-Point, B2/B3/B4

                                                                                            Hex Bit Socket Set (with Holder)

                                                                                            Socket Wrench Options - Spinner Handle, General Purpose, BS/BSE/BSL

                                                                                            Hexagon Bit for Impact (Bit Single Item / Replacement Type)

                                                                                            Long Socket Set for Impact Wrenches (with Holder) HNV406L

                                                                                            Socket Wrench Options - Ratchet Handle, RHA

                                                                                            Extension Bar EX40/320/321/407/420

                                                                                            Hexagonal Socket 4H

                                                                                            Impact Locking Adapter

                                                                                            Socket Set (Hex Type / 6.3 mm Insertion Angle / Includes Holder)

                                                                                            Sockets (12-Point) 6DB

                                                                                            Sockets (6-Point) 2SB

                                                                                            Ultra-Long Socket for Impact Wrenches 4NV-L100

                                                                                            Impact Universal Joint (Pin 9.5 mm)

                                                                                            Socket Wrenches - 5-Piece Impact Socket Set with Holder, Thin Type, T3-5SET

                                                                                            Stainless Steel Hexagonal Socket S4H

                                                                                            Impact Socket 8NV

                                                                                            Impact Socket Adapter NA68

                                                                                            Sockets (6-Point) 6S

                                                                                            Ratchet Handle 471

                                                                                            T Shaped Handle TH3270

                                                                                            Deep Socket (Double Hex) 4D

                                                                                            Ratchet Handle (Holder Type) RH33K

                                                                                            Stainless Steel Extension Bar SEX30-075

                                                                                            Impact Socket 4NV

                                                                                            Impact Socket Adapter NA34

                                                                                            Impact Socket Adapter NA46

                                                                                            Hexagonal Socket for Impact Wrenches 6AH

                                                                                            Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 12 Days or more 8 Days or more 8 Days or more 12 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 7 Days or more 8 Days or more 8 Days or more 8 Days or more 12 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 12 Days or more 12 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 12 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
                                                                                            Single Item / SetSingle Item SocketSingle Item Extension BarSingle Item SocketSingle Item SocketSingle Item Extension BarSingle Item SocketSingle Item HandleSingle Item Extension BarSingle Item SocketSingle Item SocketSingle Item SocketSingle Item SocketSet ProductSet ProductSet ProductSingle Item AdapterSingle Item AdapterSingle Item SocketSet ProductSingle Item HandleSingle Item etc.Set ProductSingle Item HandleSingle Item Extension BarSingle Item SocketSingle Item AdapterSet ProductSingle Item SocketSingle Item SocketSingle Item SocketSingle Item Universal JointSet ProductSingle Item SocketSingle Item SocketSingle Item AdapterSingle Item SocketSingle Item HandleSingle Item HandleSingle Item SocketSingle Item HandleSingle Item Extension BarSingle Item SocketSingle Item AdapterSingle Item AdapterSingle Item Socket
                                                                                            UseImpactManual OperationManual OperationManual OperationManual OperationManual OperationManual OperationManual OperationManual OperationManual OperationManual OperationManual OperationManual OperationManual OperationManual Operation, Manual Operation Joint ModelElectric DrillImpactManual OperationManual OperationManual OperationImpactImpactManual OperationManual OperationManual OperationImpactManual OperationManual OperationManual OperationImpactImpact Joint TypeImpactManual OperationImpactImpactManual OperationManual OperationManual OperationManual OperationManual OperationManual OperationImpactImpactImpactImpact
                                                                                            Drive (For Electric Drill, Shaft Dimension) (mm)9.56.3 ~ 12.79.525.412.712.76.35 ~ 12.712.712.76.3 ~ 12.76.356.3 ~ 12.76.356.312.76.351 ~ 196.3 ~ 12.76.3 ~ 12.76.3 ~ 1919 ~ 38.112.712.712.712.79.5 ~ 12.76.3 ~ 12.7196.3512.79.59.512.725.41919199.512.79.59.512.79.512.719
                                                                                            Socket ShapeHexagonalJoint TypeHexagonal-Joint Type--Joint TypeOctagonalHexagonalHexagonal-Hexagonal, BihexagonalHexagonalHexagonal Bolt with Hexagonal Hole, Joint Type, Plus (+), Minus (-)Joint TypeJoint TypeHexagonalHexagonal Bolt with Hexagonal Hole-Hexagonal Bolt with Hexagonal HoleHexagonal-Joint TypeHexagonal Bolt with Hexagonal HoleJoint TypeHexagonal-HexagonalHexagonalSquare-Hexagonal Bolt with Hexagonal HoleHexagonalJoint TypeHexagonal----Joint TypeHexagonalJoint TypeJoint TypeHexagonal Bolt with Hexagonal Hole
                                                                                            Flat Width (Dimension S)6 ~ 246.3 ~ 12.75.5 ~ 2427 ~ 100-1 ~ 25/32--14 ~ 363.2 ~ 363 ~ 145.5 ~ 365.5 ~ 124 ~ 133 ~ 17-9.5 ~ 25.43.2 ~ 361/2 ~ 17-14 ~ 4613 ~ 24-12.73 ~ 229.5 ~ 12.75 ~ 241 ~ 15/161/2 ~ 11/3210 ~ 36--3 ~ 1917 ~ 951917 ~ 50--8 ~ 36-9.58 ~ 369.512.714 ~ 27
                                                                                            Drive (For Electric Drill, Shaft Dimension) (Inches)3/8-3/811/21/2-1/21/2-1/4--1/41/2-----1 ~ 3/41/21/21/21/2--3/41/41/23/8-1/213/43/43/43/81/23/83/81/23/81/23/4
                                                                                            Total Length (L Size)(mm)27 ~ 3530 ~ 100054 ~ 6460 ~ 1357535 ~ 47122 ~ 32815036 ~ 6050 ~ 10021 ~ 23.550 ~ 100---46 ~ 5532.5 ~ 66.516 ~ 44-150 ~ 1000--25350 ~ 100049 ~ 8045 ~ 55-50 ~ 8022 ~ 23.510058-49 ~ 7858 ~ 1156050 ~ 70400 ~ 500270831807538 ~ 51324275

                                                                                            Loading...

                                                                                            Related Categories to Socket Wrenches