(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Socket for Impact Wrenches 6AH

Hexagonal Socket for Impact Wrenches 6AH
  • Volume Discount

Hexagonal socket for impact wrench with an insertion angle of 19 mm.
[Features]
· Extremely impact-resistant design.
[Applications]
· For tightening and loosening hex socket bolts and hex socket set screws.
· For impact wrenches and power tools.
· Ideal for assembly and maintenance of large industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6AH-14
6AH-17
6AH-19
6AH-22
6AH-24
6AH-27
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
1 Piece(s)Available

12 Days or more

1420
1 Piece(s)Available

12 Days or more

1720
1 Piece(s)Available

8 Days or more

1920
1 Piece(s)Available

8 Days or more

2225
1 Piece(s)Available

12 Days or more

2425
1 Piece(s)Available

8 Days or more

2730

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Total Length (L Size)(mm) 75
Hex Wrench Tip Shape 6 Sq. Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 40

Additional Products in this Category

Tech Support