(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Hexagonal Socket S4H

Stainless Steel Hexagonal Socket S4H
  • Volume Discount

Stainless steel hexagon socket featuring durability and rust resistance.
[Features]
· 12.7 mm drive.
· Adopts precipitation hardened stainless steel material that emphasize strength and is rust resistant.
· Stainless steel tool with excellent corrosion resistance, chemical resistance and hygiene.
[Applications]
· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants.
· For waterproofing work, plumbing and cleaning equipment, etc.
· Optimal for locations that use stainless steel bolts and nuts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S4H-03
S4H-04
S4H-05
S4H-06
S4H-08
S4H-10
S4H-12
S4H-14
S4H-17
S4H-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
1 Piece(s)Available

12 Days or more

349225.0
1 Piece(s)Available

12 Days or more

452226
1 Piece(s)Available

8 Days or more

555227.0
1 Piece(s)Available

8 Days or more

657229.0
1 Piece(s)Available

8 Days or more

8592211.0
1 Piece(s)Available

12 Days or more

10652213.0
1 Piece(s)Available

12 Days or more

12682415
1 Piece(s)Available

12 Days or more

14692417.0
1 Piece(s)Available

12 Days or more

17742621.0
1 Piece(s)Available

12 Days or more

19782625

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support