(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sockets (8-Point) 4E

Sockets (8-Point) 4E
  • Volume Discount

Socket wrench for square bolt/nut tightening and loosening work.
[Features]
· Increases work efficiency when tightening and loosening square nuts and bolts.
· The octagonal (double square) shape allows easy access to bolts and nuts.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4E-14
4E-17
4E-19
4E-21
4E-22
4E-23
4E-24
4E-27
4E-30
4E-32
4E-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

12 Days or more

143624231211
1 Piece(s)Available

12 Days or more

173729251314
1 Piece(s)Available

12 Days or more

193932271416
1 Piece(s)Available

12 Days or more

2139.535281518
1 Piece(s)Available

12 Days or more

2239.536291518
1 Piece(s)Available

12 Days or more

2340.537301620
1 Piece(s)Available

12 Days or more

244339311721
1 Piece(s)Available

12 Days or more

27454334.51922
1 Piece(s)Available

8 Days or more

304948382125
1 Piece(s)Available

12 Days or more

325551432125
1 Piece(s)Available

12 Days or more

366057442429

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 8 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2

Additional Products in this Category

Tech Support