(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Adapter

Impact Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • 13344A
  • 14433A
  • 14466A
  • 16644A
  • 16688A
  • 18866A
  • Volume Discount

[Features]
· Adapter that converts the insertion angle of impact wrenches.

Part Number

Configured Part Number is shown.

Part Number
13344A
14433A
14466A
16644A
16688A
18866A
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Width across flat dimension Total Length (L Size)
(mm)
Trusco Code Mass
(g)
Insertion Angle Concavity Insertion Angle Convexity
1 Piece(s)Available

8 Days or more

12.79.532.5395-6822533/8(9.5mm)1/2(12.7mm)
1 Piece(s)Available

11 Days or more

9.512.737.5395-6881681/2(12.7mm)3/8(9.5mm)
1 Piece(s)Available

9 Days or more

1912.744395-69031461/2(12.7mm)3/4(19mm)
1 Piece(s)Available

8 Days or more

12.71954395-69201753/4(19mm)1/2(12.7mm)
1 Piece(s)Available

8 Days or more

11962395-69384353/4(19mm)1(25.4mm)
1 Piece(s)Available

9 Days or more

1925.466.5395-69465801(25.4mm)3/4(19mm)

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For Impact Socket Shape Joint type
Features Adapter that converts the insertion angle of impact wrenches. Accessory C Ring

Additional Products in this Category

Tech Support