(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Bit for Impact (Bit Single Item / Replacement Type)

Hexagon Bit for Impact (Bit Single Item / Replacement Type)
  • Volume Discount

Hex socket bit for impact tools for tightening and loosening hex socket bolts (heavy-duty type).
[Features]
· Use by inserting an impact hexagon holder.
· The tip bit can be replaced for use as it is a replacement type socket wrench.
· Powerful type that can be used with impact wrenches and power tools.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BIT21-14
BIT21-17
BIT21-19
BIT21-22
BIT21-24
BIT21-27
BIT27-24
BIT27-27
BIT27-32
BIT27-36
BIT36-27
BIT36-32
BIT36-36
BIT46-41
BIT46-46
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Flat Width (Dimension S) Drive (For Electric Drill, Shaft Dimension) (Inches)
1 Piece(s)Available

12 Days or more

19143/4
1 Piece(s)Available

12 Days or more

19173/4
1 Piece(s)Available

12 Days or more

19193/4
1 Piece(s)Available

12 Days or more

19223/4
1 Piece(s)Available

12 Days or more

19243/4
1 Piece(s)Available

12 Days or more

19273/4
1 Piece(s)Available

12 Days or more

25.4241
1 Piece(s)Available

12 Days or more

25.4271
1 Piece(s)Available

8 Days or more

25.4321
1 Piece(s)Available

12 Days or more

25.4361
1 Piece(s)Available

12 Days or more

38.1271-1/2
1 Piece(s)Available

12 Days or more

38.1321-1/2
1 Piece(s)Available

27 Days or more

38.1361-1/2
1 Piece(s)Available

12 Days or more

38.1411-1/2
1 Piece(s)Available

12 Days or more

38.1461-1/2

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Others Use For Impact Socket Shape Hex for Hexagon socket head bolt

Additional Products in this Category

Tech Support