(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Socket 3NV

Impact Socket 3NV
  • Volume Discount

A socket for impact use intended to improve the outer appearance and rust-proofing.
[Features]
· Extremely impact-resistant design.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
· Standard type socket with a 9.5-mm insertion angle.
[Applications]
· For tightening and loosening hex bolts and nuts.
· For impact wrenches and power tools.
· For maintenance and assembly of machinery, and maintenance work on automobiles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3NV-06
3NV-07
3NV-08
3NV-09
3NV-10
3NV-11
3NV-12
3NV-13
3NV-14
3NV-15
3NV-16
3NV-17
3NV-18
3NV-19
3NV-21
3NV-22
3NV-23
3NV-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

62710.054
1 Piece(s)Available

8 Days or more

72711.565
1 Piece(s)Available

8 Days or more

8271367
1 Piece(s)Available

12 Days or more

92914.587.5
1 Piece(s)Available

8 Days or more

102915.589
1 Piece(s)Available

9 Days or more

11291799
1 Piece(s)Available

12 Days or more

122919910.5
1 Piece(s)Available

12 Days or more

132920910.5
1 Piece(s)Available

12 Days or more

1431.5211011
1 Piece(s)Available

18 Days or more

1531.5221011
1 Piece(s)Available

12 Days or more

1631.5241114
1 Piece(s)Available

12 Days or more

1731.5251116
1 Piece(s)Available

12 Days or more

1835261315
1 Piece(s)Available

12 Days or more

1935281316
1 Piece(s)Available

12 Days or more

2135291318
1 Piece(s)Available

8 Days or more

2235301418
1 Piece(s)Available

12 Days or more

2335321420
1 Piece(s)Available

8 Days or more

2435331620

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 19

Additional Products in this Category

Tech Support