(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Hex) 3S

Deep Socket (Hex) 3S
  • Volume Discount

Deep socket ideal for machine assembly, bicycle maintenance, etc.
[Features]
· Insertion angle: 9.5 mm.
· A socket ideal for hexagon bolt/nut tightening and loosening work.
· Hex subtense with good access to hexagon bolts and nuts.
· Demonstrates power in tightening nuts in deep areas and protruding bolts/nuts.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3S-06L
3S-07L
3S-08L
3S-09L
3S-5.5L
3S-10L
3S-11L
3S-12L
3S-13L
3S-14L
3S-15L
3S-16L
3S-17L
3S-18L
3S-19L
3S-21L
3S-22L
3S-23L
3S-24L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

12 Days or more

6549.31754.5
1 Piece(s)Available

12 Days or more

75410.71765
1 Piece(s)Available

12 Days or more

85411.71767
1 Piece(s)Available

11 Days or more

95412.61787
1 Piece(s)Available

12 Days or more

5.5548.81754
1 Piece(s)Available

8 Days or more

105414.71788
1 Piece(s)Available

12 Days or more

1154161799
1 Piece(s)Available

8 Days or more

12541817910
1 Piece(s)Available

12 Days or more

13541917910
1 Piece(s)Available

12 Days or more

145420181011
1 Piece(s)Available

12 Days or more

155421191011
1 Piece(s)Available

12 Days or more

165422201114
1 Piece(s)Available

12 Days or more

175424201114
1 Piece(s)Available

12 Days or more

185425211315
1 Piece(s)Available

12 Days or more

195426211316
1 Piece(s)Available

12 Days or more

216429231518
1 Piece(s)Available

11 Days or more

226430241518
1 Piece(s)Available

12 Days or more

236431261520
1 Piece(s)Available

12 Days or more

246432261720

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Additional Products in this Category

Tech Support