(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Double Hex) 4D

Deep Socket (Double Hex) 4D
  • Volume Discount

Long socket for hexagon bolt/nut tightening and loosening work with an overall length of 83 mm.
[Features]
· Deep socket for hand tool with 12.7 mm insertion angle.
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.
· Increases tightening efficiency, improves operability, and enables safe work.
· As it is a long type, it can be used to access hex bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4D-08L
4D-09L
4D-10L
4D-11L
4D-12L
4D-13L
4D-14L
4D-15L
4D-16L
4D-17L
4D-18L
4D-19L
4D-20L
4D-21L
4D-22L
4D-23L
4D-24L
4D-26L
4D-27L
4D-29L
4D-30L
4D-32L
4D-36L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

812.32297
1 Piece(s)Available

8 Days or more

913.52297
1 Piece(s)Available

12 Days or more

101522108
1 Piece(s)Available

12 Days or more

1116.222109
1 Piece(s)Available

8 Days or more

1217.5221110
1 Piece(s)Available

12 Days or more

1318.8221111
1 Piece(s)Available

8 Days or more

1420221211
1 Piece(s)Available

12 Days or more

1521221211
1 Piece(s)Available

12 Days or more

1623.0221214
1 Piece(s)Available

9 Days or more

1724231614
1 Piece(s)Available

8 Days or more

1825231615
1 Piece(s)Available

12 Days or more

1926241817
1 Piece(s)Available

12 Days or more

2028261816
1 Piece(s)Available

12 Days or more

2129261818
1 Piece(s)Available

12 Days or more

2230261818
1 Piece(s)Available

12 Days or more

2332281820
1 Piece(s)Available

8 Days or more

2433281820
1 Piece(s)Available

8 Days or more

2635302022
1 Piece(s)Available

12 Days or more

2736301822
1 Piece(s)Available

8 Days or more

2939312122
1 Piece(s)Available

13 Days or more

3040342225
1 Piece(s)Available

12 Days or more

3243352225
1 Piece(s)Available

8 Days or more

3648382429

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 83

Additional Products in this Category

Tech Support