(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bit Socket Set (with Holder)

Hex Bit Socket Set (with Holder)

Click this image to zoom it.

Move the mouse over the image to zoom

  • TBT306H
  • TBT407H
  • TBT205H
  • TBT2L06BPBH
  • TBT3L07BPBH
  • TBT4L04BPBH
  • TBT309BH
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

Part Number
TBT2L04BPH
TBT2L04H
TBT2L06BH
TBT2L06BPBH
TBT3L06BPH
TBT3L07BPBH
TBT3L09BH
TBT3L09H
TBT3S09BH
TBT3S09H
TBT3SS09H
TBT4L04BPBH
TBT4L04BPH
TBT4L09BH
TBT4L09H
TBT205H
TBT206BH
TBT306H
TBT309BH
TBT310H
TBT407H
TBT410H
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Details Type Set Contents (Items) Set Content Type Trusco Code Mass
(g/Set)
1 Piece(s)Available

11 Days or more

6.33 ~ 6Insertion Angle 6.3 mm43、4、5、6Long BP383-9451275
1 Piece(s)Available

8 Days or more

6.33 ~ 6Insertion Angle 6.3 mm43、4、5、6Long383-9460275
1 Piece(s)Available

8 Days or more

6.31/4 / 1/8 / 3/16 / 5/32 / 7/32 / 9/64Insertion Angle 6.3 mm61/8、9/64、5/32、3/16、7/32、1/4Long383-9478390
1 Piece(s)Available

8 Days or more

6.31/4 / 1/8 / 3/16 / 5/32 / 7/32 / 9/64Insertion Angle 6.3 mm61/8、9/64、5/32、3/16、7/32、1/4Long BP383-9486390
1 Piece(s)Available

8 Days or more

9.51/4 / 1/8 / 3/8 / 3/16 / 5/16 / 5/32 / 7/16 / 7/32 / 9/64Insertion Angle 9.5 mm61/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8、7/16Long BP307-7501510
1 Piece(s)Available

9 Days or more

9.51/4 / 1/8 / 3/16 / 5/16 / 5/32 / 7/32 / 9/64Insertion Angle 9.5 mm71/8、9/64、5/32、3/16、7/32、1/4、5/16Long BP383-9524580
1 Piece(s)Available

8 Days or more

9.51/4 / 1/8 / 3/8 / 3/16 / 5/16 / 5/32 / 7/16 / 7/32 / 9/64Insertion Angle 9.5 mm91/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8、7/16Long383-9532865
1 Piece(s)Available

8 Days or more

9.53 ~ 12Insertion Angle 9.5 mm93、4、5、6、7、8、9、10、12Long307-7497945
1 Piece(s)Available

8 Days or more

9.51/4 / 1/8 / 3/8 / 3/16 / 5/16 / 5/32 / 7/16 / 7/32 / 9/64Insertion Angle 9.5 mm91/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8、7/16Short383-9541580
1 Piece(s)Available

8 Days or more

9.53 ~ 12Insertion Angle 9.5 mm93、4、5、6、7、8、9、10、12Short307-7489620
1 Piece(s)Available

8 Days or more

9.53 ~ 12Insertion Angle 9.5 mm93、4、5、6、7、8、9、10、12Stubby383-9559562
1 Piece(s)Available

8 Days or more

12.71/4 / 3/16 / 5/16 / 7/32Insertion Angle 12.7 mm43/16、7/32、1/4、5/16Long BP383-9575500
1 Piece(s)Available

8 Days or more

12.75 ~ 8Insertion Angle 12.7 mm45、6、7、8Long BP307-7543520
1 Piece(s)Available

11 Days or more

12.71/2 / 1/4 / 3/8 / 3/16 / 5/8 / 5/16 / 7/16 / 7/32 / 9/16Insertion Angle 12.7 mm93/16、7/32、1/4、5/16、3/8、7/16、1/2、9/16、5/8Long383-95831700
1 Piece(s)Available

8 Days or more

12.75 ~ 17Insertion Angle 12.7 mm95、6、7、8、9、10、12、14、17Long307-75351500
1 Piece(s)Available

8 Days or more

6.33 ~ 6Insertion Angle 6.3 mm53、4、5、6、(+)No.2Standard383-9419245
1 Piece(s)Available

8 Days or more

6.31/4 / 1/8 / 3/16 / 5/32 / 7/32 / 9/64Insertion Angle 6.3 mm61/8、9/64、5/32、3/16、7/32、1/4Standard383-9427280
1 Piece(s)Available

8 Days or more

9.54 ~ 10Insertion Angle 9.5 mm64、5、6、8、10、(+)No.2Standard307-7462405
1 Piece(s)Available

8 Days or more

9.51/4 / 1/8 / 3/8 / 3/16 / 5/16 / 5/32 / 7/16 / 7/32 / 9/64Insertion Angle 9.5 mm91/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8、7/16Standard383-9516645
1 Piece(s)Available

8 Days or more

9.53 ~ 12Insertion Angle 9.5 mm103、4、5、6、7、8、9、10、12、(+)No.2Standard307-7471745
1 Piece(s)Available

8 Days or more

12.75 ~ 14Insertion Angle 12.7 mm75、6、8、10、12、14、(+)No.2Standard307-7519770
1 Piece(s)Available

8 Days or more

12.75 ~ 17Insertion Angle 12.7 mm105、6、7、8、9、10、12、14、17、(+)No.2Standard307-75271300

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Socket shape Hex for Hexagon socket head bolt
Accessory Socket Holder Features Plug type bits can be replaced. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support