(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Bar (Standard Type)

Extension Bar (Standard Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Square Drive Size 6.3 (BE2-030、BE2-050、BE2-075、BE2-100、BE2-150、BE2-200、BE2-270、BE2-600)
  • Square Drive Size 25.4 (BE50-200, BE50-400)
  • Square Drive Size 9.5 (BE3-030, BE3-050, BE3-075, BE3-100, BE3-1000, BE3-150, BE3-200, BE3-270, BE3-600)
  • Square Drive Size 12.7 (BE4-050, BE4-075, BE4-100, BE4-1000, BE4-150, BE4-200, BE4-270, BE4-600)
  • Volume Discount

[Features]
· Every aspect of accuracy and strength, including dimensional accuracy, stability of angular variability, and increased cross-sectional area, has been improved.

Part Number

Configured Part Number is shown.

Part Number
BE2-030
BE2-050
BE2-075
BE2-100
BE2-150
BE2-200
BE2-270
BE2-600
BE3-030
BE3-050
BE3-075
BE3-100
BE3-1000
BE3-150
BE3-200
BE3-270
BE3-600
BE4-050
BE4-075
BE4-100
BE4-1000
BE4-150
BE4-200
BE4-270
BE4-600
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

6.36.330Concave/Convex 6.3383-513817
1 Piece(s)Available

8 Days or more

6.36.350Concave/Convex 6.3383-515427
1 Piece(s)Available

8 Days or more

6.36.375Concave/Convex 6.3383-517138
1 Piece(s)Available

8 Days or more

6.36.3100Concave/Convex 6.3383-519748
1 Piece(s)Available

8 Days or more

6.36.3150Concave/Convex 6.3383-521970
1 Piece(s)Available

8 Days or more

6.36.3200Concave/Convex 6.3383-523590
1 Piece(s)Available

8 Days or more

6.36.3270Concave/Convex 6.3383-5251118
1 Piece(s)Available

8 Days or more

6.36.3600Concave/Convex 6.3383-5278300
1 Piece(s)Available

8 Days or more

9.59.530Concave/Convex 9.5307-580030
1 Piece(s)Available

8 Days or more

9.59.550Concave/Convex 9.5307-581850
1 Piece(s)Available

8 Days or more

9.59.575Concave/Convex 9.5307-582675
1 Piece(s)Available

8 Days or more

9.59.5100Concave/Convex 9.5307-583495
1 Piece(s)Available

8 Days or more

9.59.5990Concave/Convex 9.5307-5885700
1 Piece(s)Available

8 Days or more

9.59.5150Concave/Convex 9.5307-5842140
1 Piece(s)Available

9 Days or more

9.59.5200Concave/Convex 9.5307-5851190
1 Piece(s)Available

8 Days or more

9.59.5270Concave/Convex 9.5307-5869250
1 Piece(s)Available

8 Days or more

9.59.5600Concave/Convex 9.5307-5877530
1 Piece(s)Available

9 Days or more

12.712.750Concave/Convex 12.7307-598290
1 Piece(s)Available

8 Days or more

12.712.775Concave/Convex 12.7307-5991140
1 Piece(s)Available

8 Days or more

12.712.7100Concave/Convex 12.7307-6008170
1 Piece(s)Available

8 Days or more

12.712.71000Concave/Convex 12.7307-60591800
1 Piece(s)Available

8 Days or more

12.712.7150Concave/Convex 12.7307-6016250
1 Piece(s)Available

8 Days or more

12.712.7200Concave/Convex 12.7307-6024330
1 Piece(s)Available

8 Days or more

12.712.7270Concave/Convex 12.7307-6032440
1 Piece(s)Available

8 Days or more

12.712.7600Concave/Convex 12.7307-60411050

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Extension Bar Application For handwork Socket shape Joint type
Features Every aspect of accuracy and strength, including dimensional accuracy, stability of angular variability, and increased cross-sectional area, has been improved.

Additional Products in this Category

Tech Support