(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Bar EX40/320/321/407/420

Extension Bar EX40/320/321/407/420
  • Volume Discount

Essential extension bar when you want to extend the socket. (12.7 insertion)
[Features]
· Ideal for when operation with a handle is not easy, in a deep and narrow place or the like.
· Various extension sizes are required for work in deep and narrow areas.
· Sizes requested by our customers have been added for a rich lineup of 11 types from 50 to 1,000 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
320
321
407
420
EX40-050
EX40-100
EX40-1000
EX40-125
EX40-200
EX40-300
EX40-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
1 Piece(s)Available

8 Days or more

75
1 Piece(s)Available

12 Days or more

150
1 Piece(s)Available

12 Days or more

250
1 Piece(s)Available

12 Days or more

600
1 Piece(s)Available

12 Days or more

50
1 Piece(s)Available

8 Days or more

100
1 Piece(s)Available

12 Days or more

1000
1 Piece(s)Available

12 Days or more

125
1 Piece(s)Available

8 Days or more

200
1 Piece(s)Available

8 Days or more

300
1 Piece(s)Available

8 Days or more

400

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Flat Width (Dimension S) 12.7 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 24

Additional Products in this Category

Tech Support