(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra-Long Socket for Impact Wrenches 4NV-L100

Ultra-Long Socket for Impact Wrenches 4NV-L100
  • Volume Discount

Ultra long type impact socket with total length 100 mm for tightening and loosening hex bolts.
[Features]
· Impact socket wrench for electroless plating.
· The appearance, quality and dust-proofing capacity have been improved.
· Demonstrates power in tightening nuts in deep areas and protruding bolts/nuts.
· 12.7 mm drive for impact wrenches and power tools.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4NV-10L100
4NV-12L100
4NV-13L100
4NV-14L100
4NV-17L100
4NV-19L100
4NV-21L100
4NV-22L100
4NV-24L100
4NV-27L100
4NV-30L100
4NV-32L100
4NV-36L100
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

101625108141
1 Piece(s)Available

12 Days or more

1219.5251110184
1 Piece(s)Available

12 Days or more

1321251110212
1 Piece(s)Available

12 Days or more

1422251211222
1 Piece(s)Available

8 Days or more

1726261314278
1 Piece(s)Available

8 Days or more

1929291416329
1 Piece(s)Available

12 Days or more

2131311618337
1 Piece(s)Available

12 Days or more

2232321718365
1 Piece(s)Available

8 Days or more

2435351820429
1 Piece(s)Available

12 Days or more

2739391822518
1 Piece(s)Available

12 Days or more

3042422025555
1 Piece(s)Available

12 Days or more

3245452025667
1 Piece(s)Available

12 Days or more

3650502230759

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 100

Additional Products in this Category

Tech Support