(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Socket 8NV

Impact Socket 8NV
  • Volume Discount

Socket that is resistant to impact and ideal for maintenance of large industrial machines.
[Features]
· An impact socket for tightening and loosening of hexagon bolts/nuts.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for assembly and maintenance of large industrial machinery and cars.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
8NV-17
8NV-19
8NV-21
8NV-22
8NV-23
8NV-24
8NV-26
8NV-27
8NV-28
8NV-29
8NV-30
8NV-32
8NV-33
8NV-34
8NV-35
8NV-36
8NV-38
8NV-41
8NV-46
8NV-50
8NV-54
8NV-55
8NV-58
8NV-60
8NV-63
8NV-65
8NV-67
8NV-70
8NV-71
8NV-75
8NV-77
8NV-80
8NV-85
8NV-90
8NV-95
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

1758331314
1 Piece(s)Available

8 Days or more

195833.51416
1 Piece(s)Available

9 Days or more

2158361518
1 Piece(s)Available

12 Days or more

225837.51518
1 Piece(s)Available

12 Days or more

2358391520
1 Piece(s)Available

12 Days or more

2458401720
1 Piece(s)Available

12 Days or more

265842.51722
1 Piece(s)Available

8 Days or more

2758451722
1 Piece(s)Available

12 Days or more

2858481722
1 Piece(s)Available

12 Days or more

2958481722
1 Piece(s)Available

8 Days or more

305849.01725
1 Piece(s)Available

13 Days or more

326552.52125
1 Piece(s)Available

8 Days or more

336553.02325
1 Piece(s)Available

13 Days or more

3465542325
1 Piece(s)Available

13 Days or more

3565552325
1 Piece(s)Available

8 Days or more

3665572330
1 Piece(s)Available

12 Days or more

387058.02530
1 Piece(s)Available

12 Days or more

417062.02535
1 Piece(s)Available

9 Days or more

4675692735
1 Piece(s)Available

12 Days or more

5078743037
1 Piece(s)Available

12 Days or more

5478783037
1 Piece(s)Available

8 Days or more

5578803037
1 Piece(s)Available

12 Days or more

587884.028-
1 Piece(s)Available

12 Days or more

608087.030-
1 Piece(s)Available

12 Days or more

63829036.5-
1 Piece(s)Available

12 Days or more

65859538.5-
1 Piece(s)Available

9 Days or more

67879738-
1 Piece(s)Available

12 Days or more

709010041.5-
1 Piece(s)Available

12 Days or more

7190101.042.0-
1 Piece(s)Available

12 Days or more

759510440-
1 Piece(s)Available

8 Days or more

779710743-
1 Piece(s)Available

12 Days or more

8010011143-
1 Piece(s)Available

12 Days or more

8510511846-
1 Piece(s)Available

12 Days or more

9011012449-
1 Piece(s)Available

12 Days or more

9511513052-

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 48

Additional Products in this Category

Tech Support