Shaft Collar
Product name | Shaft Collars - With Clamp Lever, Side Mount |
Part number | SSCJKL12-M |
Features | Integration with Clamp Lever eliminates Clamping Tools and realizes Speedup of Changeover |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Select a shaft collar with clamp lever to secure the position after setup
Back to page top
Available sizes
■Shaft Collars - With Clamp Lever, Side Mount
Shaft Collar | Clamp Lever | Lever Thread |
Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment |
1045 Carbon Steel | Black Oxide | Zinc Diecast | Baked Paint | 12L14 Carbon Steel | Black Chromate |
1045 Carbon Steel | Electroless Nickel Plating |
304 Stainless Steel | - | 303 Stainless Steel | - |
■Sizes and Dimensions
I.D. | Thickness | Shaft Collar O.D. |
6 | 18 | 35 |
8 |
10 |
12 | 40 |
15 | 44 |
16 |
20 | 48 |
25 | 60 |
30 | 70 |
Back to page top
Accuracy Info
■Accuracy of Shaft Collars
I.D. Tolerance: +0.05/+0.01
O.D. Tolerance: ±0.1
Thickness Tolerance: ±0.1
Side Perpendicularity Tolerance: 0.02
Back to page top
Handwheels
Product name | Handwheels - Two Spoked, Stainless Steel |
Part number | SHLN100-KC12 |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Select the two spoked type with variation of stainless steel handwheel for setup
Back to page top
Available sizes
■Handwheels - Two Spoked, Stainless Steel
Handle | Handle | Handle Thread |
Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment |
SCS22 Stainless Cast (JIS) (316 Stainless Steel) | Shot Blasted | 304 Stainless Steel | Electrolytic Polishing | 304 Stainless Steel | Electrolytic Polishing |
Cast Iron Class No.30 | Chrome Plating | 1018 Carbon Steel | Chrome Plating | 1018 Carbon Steel | Chrome Plating |
Aluminum Casting Alloy 333.0 | Shot Blasted + Buffing | 2024 Aluminum Alloy | Shot Blasted |
■Sizes and Dimensions
Knob O.D. | Height |
80 | 22 |
100 | 27 |
125 | 32 |
140 | 36 |
160 | 40 |
200 | 50 |
Back to page top
Scale Plates
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Select a scale plate to check the setup position visually
Back to page top
Available sizes
■Scale Plates
| Material |
Horizontal Scale Type | 1050 Aluminum Alloy(clear anodize) |
304 Stainless Steel |
PET Plastic |
Vertical Scale Type | 1050 Aluminum Alloy(clear anodize) |
PET Plastic |
■Sizes and Dimensions
| Width | Zero Point Position | Material | Length |
Horizontal Scale Type | 8 | Left End | 1050 Aluminum Alloy 304 Stainless Steel | 100 200 |
Right End |
Center | 1050 Aluminum Alloy 304 Stainless Steel | 300 |
12 | Left End | 1050 Aluminum Alloy | 100 200 300 600 |
304 Stainless Steel | 100 200 |
PET Plastic | 200 |
Right End | 1050 Aluminum Alloy | 100 200 300 600 |
304 Stainless Steel | 100 200 |
PET Plastic | 200 |
Center | 1050 Aluminum Alloy(clear anodize) | 300 |
304 Stainless Steel |
PET Plastic |
Vertical Scale Type | 15 | Bottom | 1050 Aluminum Alloy(clear anodize) | 100 200 |
Center | 1050 Aluminum Alloy(clear anodize) | 300 |
PET Plastic |
Back to page top
IDEA NOTE Synchronization is achieved using a rack & pinion.
Gear is fixed while top and bottom rack move simultaneously to synchronize left and right sensor movement.
IDEA NOTE Reduction of backlash with tensile springs
Backlash is reduced by using tensile springs to constantly push the rack teeth in one direction.