(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat-Tip Set Screw - M2 - M20, Coarse, Hex Socket

Flat-Tip Set Screw - M2 - M20, Coarse, Hex Socket
  • Volume Discount
  • Degreasing

•Thread Ridge Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard

  • inCAD Components
Hex Socket Set Screws - Flat End:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
L Dimension SelectableMSSF4137 Alloy Steel Equivalent45HRC~Black Oxide
MSSFSSUSXM7--
L ConfigurableFSSF1045 Carbon Steel-Black Oxide
FSSFSSUSXM7--

Specifications

Part Number-L
MSSF5 -10
FSSF6

-

100
• L Dimension Selectable
Part NumberThread PitchBC
(Min.)
d (Max.)
TypeM-L
MSSF


MSSFS
(Stainless Steel)
2-20.40.90.81
  30.40.90.81
  40.40.90.81
2.6-30.451.31.21.2
  40.451.31.21.2
  50.451.31.21.2
3-2.50.51.51.21.4
  30.51.51.21.4
  40.51.51.21.4
  50.51.51.21.4
  60.51.51.21.4
  80.51.51.21.4
  100.51.51.21.4
  120.51.51.21.4
4-30.721.52
  40.721.52
  50.721.52
  60.721.52
  80.721.52
  100.721.52
  120.721.52
  160.721.52

Part NumberThread PitchBC
(Min.)
d (Max.)
TypeM-L
MSSF


MSSFS
(Stainless Steel)
5-40.82.522.5
  50.82.522.5
  60.82.522.5
  80.82.522.5
  100.82.522.5
  120.82.522.5
  160.82.522.5
  200.82.522.5
6-51.0323
  61.0323
  81.0323
  101.0323
  121.0323
  161.0323
  201.0323
  251.0323
8-61.25435
  81.25435
  101.25435
  121.25435
  161.25435
  201.25435
  251.25435
  301.25435
• L Configurable
Part NumberL
1mm Increment
BC
(Min.)
d (Max.)
TypeM
FSSF
FSSFS (Stainless Steel)
520~2502.5 3 3.5
63.0 3.5 4.0
820~4004.0 5 5.5
105.0 6 7
126.0 8 8.5
168.0 10 12
2010.0 12 15

Alterations

Hex Socket Set Screws - Flat End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FSSF5-[20-250/1]
FSSF6-[20-250/1]
FSSF8-[20-400/1]
FSSF10-[20-400/1]
FSSF12-[20-400/1]
FSSF16-[20-400/1]
FSSF20-[20-400/1]
FSSFS5-[20-250/1]
FSSFS6-[20-250/1]
FSSFS8-[20-400/1]
FSSFS10-[20-400/1]
FSSFS12-[20-400/1]
FSSFS16-[20-400/1]
FSSFS20-[20-400/1]
MSSF2-2
MSSF2-3
MSSF2-4
MSSF2.6-3
MSSF2.6-4
MSSF2.6-5
MSSF3-2.5
MSSF3-3
MSSF3-4
MSSF3-5
MSSF3-6
MSSF3-8
MSSF3-10
MSSF3-12
MSSF4-3
MSSF4-4
MSSF4-5
MSSF4-6
MSSF4-8
MSSF4-10
MSSF4-12
MSSF4-16
MSSF5-4
MSSF5-5
MSSF5-6
MSSF5-8
MSSF5-10
MSSF5-12
MSSF5-16
MSSF5-20
MSSF6-5
MSSF6-6
MSSF6-8
MSSF6-10
MSSF6-12
MSSF6-16
MSSF6-20
MSSF6-25
MSSF8-6
MSSF8-8
MSSF8-10
MSSF8-12
MSSF8-16
MSSF8-20
MSSF8-25
MSSF8-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Basic Shape Material Surface Treatment
1 Piece(s)

10 Days or more

10520 ~ 250[Complete thread] Fully Threaded[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide
1 Piece(s)

10 Days or more

10620 ~ 250[Complete thread] Fully Threaded[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide
1 Piece(s)

10 Days or more

10820 ~ 400[Complete thread] Fully Threaded[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide
1 Piece(s)

10 Days or more

101020 ~ 400[Complete thread] Fully Threaded[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide
1 Piece(s)

10 Days or more

101220 ~ 400[Complete thread] Fully Threaded[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide
1 Piece(s)

10 Days or more

101620 ~ 400[Complete thread] Fully Threaded[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide
1 Piece(s)

10 Days or more

102020 ~ 400[Complete thread] Fully Threaded[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide
1 Piece(s)

10 Days or more

10520 ~ 250[Complete thread] Fully Threaded[Stainless Steel] SUSXM7[No] None
1 Piece(s)

10 Days or more

10620 ~ 250[Complete thread] Fully Threaded[Stainless Steel] SUSXM7[No] None
1 Piece(s)

10 Days or more

10820 ~ 400[Complete thread] Fully Threaded[Stainless Steel] SUSXM7[No] None
1 Piece(s)

10 Days or more

101020 ~ 400[Complete thread] Fully Threaded[Stainless Steel] SUSXM7[No] None
1 Piece(s)

10 Days or more

101220 ~ 400[Complete thread] Fully Threaded[Stainless Steel] SUSXM7[No] None
1 Piece(s)

10 Days or more

101620 ~ 400[Complete thread] Fully Threaded[Stainless Steel] SUSXM7[No] None
1 Piece(s)

10 Days or more

102020 ~ 400[Complete thread] Fully Threaded[Stainless Steel] SUSXM7[No] None
1 Piece(s)Available

8 Days or more

1022Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

1023Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

1024Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

102.63Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

102.64Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

102.65Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

1032.5Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1033Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

1034Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1035Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1036Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1038Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10310Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10312Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1043Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1044Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1045Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1046Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1048Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10410Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10412Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10416Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1054Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

1055Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1056Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1058Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10510Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10512Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10516Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10520Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1065Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1066Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1068Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10610Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10612Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10616Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

10620Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10625Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

1086Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

1088Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

10810Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10812Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

10816Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10820Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

8 Days or more

10825Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide
1 Piece(s)Available

Same day

Stock

10830Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide

Loading...

 

Basic Information

Mounting Hole Shape Hex Socket Thread ridge Type Metric Coarse Tip shape Flat End
Additional Shapes Standard Application Standard

Additional Products in this Category

Complementary Products

Tech Support