Toggle Clamps
Product name | Toggle Clamps - Horizontal Handle, Horizontal Base Type |
Part number | MC01-5 |
Features | Hold Down, Flange Base Type. Low Profile-designed. |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Has a wide arm angle
Back to page top
Available sizes
■Toggle Clamps - Horizontal Handle, Horizontal Base Type
Body Material | 1018 Carbon Steel | 304 Stainless Steel |
Surface Treatment | Trivalent Chromate | - |
Tightening Force (N) | 196 | 196 | 294 | 2450 | 2744 | 196 | 2450 | 2744 |
Weight (g) | 30 | 30 | 100 | 210 | 435 | 30 | 210 | 435 |
Open-Close Angle of Arm | 71° | 75° | 72° | 77° | 79° | 75° | 77° | 79° |
Open-Close Angle of Handle | 72° | 82° | 74° | 85° | 86° | 82° | 85° | 86° |
Overall Width | 28 | 24.5 | 30 | 52 | 57 | 24.5 | 52 | 57 |
Overall height (Clamped) | 23.25 | 20.5 | 33.5 | 38.2 | 48.56 | 20.5 | 38.2 | 48.56 |
Height (Unclamped) | 72.8 | 56.4 | 83.9 | 167.6 | 193.8 | 56.4 | 167.6 | 193.8 |
Overall Length (Clamped) | 91 | 67.3 | 110 | 199 | 260.3 | 67.3 | 199 | 260.3 |
Clamp Position | Fixed | Fixed | Variable | Variable | Variable | Fixed | Variable | Variable |
Accessory | Steel Bolt | Stainless Steel Bolt |
* Please see the product pages for shape details and dimensions.
Back to page top
Spring Plungers
Product name | Spring Plungers - Stainless Steel |
Part number | PJLK3-3 |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Reduces applied retaining load
Back to page top
Available sizes
■Spring Plungers - Stainless Steel
Nose Material | Load Type | Body | Nose | Spring | Operating Temperature |
Material | Material | Hardness | Material |
Stainless Steel | Ultra Light Load | 304 Stainless Steel | 440C Stainless Steel | 55HRC~ | 631 Stainless Steel | -30~260℃ |
Light Load |
Heavy Load |
Extra Heavy Load |
Plastic | Ultra Light Load | Polyacetal | - | -30~80℃ |
Light Load |
Heavy Load |
Extra Heavy Load |
■Sizes and Dimensions
Screw Dia. (Coarse) | Nose | Body length |
Diameter | Stroke |
M3 | φ1 | 1.5 | 15 |
3 | 15 |
M4 | φ1.6 | 2 | 15 |
4 | 24 |
M5 | φ2 | 3 | 20 |
5 | 27 |
M6 | φ2.5 | 3 | 25 |
5 | 30 |
M8 | φ3.1 | 3 | 25 |
5 | 27 |
M10 | φ3.8 | 5 | 30 |
10 | 43 |
M12 | φ5.5 | 5 | 30 |
10 | 43 |
15 | 51 |
M16 | φ8 | 10 | 57 |
15 | 57 |
20 | 65 |
Back to page top
Performance info.
■Spring Load (N) of Spring Plunger (Stainless Steel)
| Load Type |
Screw Dia. (Coarse) | Nose | Ultra Light Load | Light Load | Heavy Load | Extra Heavy Load |
Diameter | Stroke | min. | max. | min. | max. | min. | max. | min. | max. |
M3 | φ1 | 1.5 | 0.12 | 0.4 | 0.4 | 1.3 | 0.8 | 2.94 | 1.1 | 3.42 |
3 | 0.12 | 0.4 | 0.2 | 1.3 | 0.6 | 2.93 | 0.8 | 3.41 |
M4 | φ1.6 | 2 | 0.27 | 0.65 | 0.9 | 2 | 2 | 8.8 | 6.1 | 13.8 |
4 | 0.18 | 0.65 | 0.6 | 2.1 | 1.9 | 8.75 | 5.8 | 13.6 |
M5 | φ2 | 3 | 0.4 | 3 | 1.4 | 9.7 | 2.7 | 16.3 | 6.8 | 22 |
5 | 0.35 | 3 | 1.1 | 10.3 | 1 | 17.1 | 5.7 | 21.5 |
M6 | φ2.5 | 3 | 1.8 | 3.05 | 6 | 9.8 | 8 | 26.4 | 15.8 | 35.6 |
5 | 1.5 | 3.05 | 3.4 | 9.86 | 4.4 | 26.6 | 12.9 | 34.4 |
M8 | φ3.1 | 3 | 1.9 | 3.15 | 6 | 9.9 | 14.7 | 27 | 21.9 | 36.3 |
5 | 1.4 | 3.15 | 4 | 9.83 | 6.7 | 26.6 | 14.7 | 34.5 |
M10 | φ3.8 | 5 | 1.6 | 4.6 | 5.7 | 14.7 | 8.2 | 45.7 | 24.5 | 58.6 |
10 | 1.6 | 4.6 | 4.4 | 14.7 | 6.2 | 45.1 | 19.8 | 58.7 |
M12 | φ5.5 | 5 | 1.7 | 4.7 | 5.8 | 14.7 | 18.2 | 49 | 34.9 | 63.6 |
10 | 1.6 | 4.7 | 5 | 14.7 | 8.2 | 49.1 | 25.5 | 63.6 |
15 | 1.8 | 4.7 | 6.9 | 14.7 | 7.5 | 48.9 | 20.1 | 63.7 |
M16 | φ8 | 10 | 2.8 | 10.8 | 9.2 | 34.2 | 18.9 | 68.5 | 38.7 | 88.4 |
15 | 2.6 | 10.8 | 8.6 | 34.4 | 14.4 | 68.6 | 33.9 | 88.1 |
20 | 2 | 11 | 7.1 | 34.4 | 4.2 | 68.6 | 25.4 | 88.1 |
* Min. is the initial load, and max. is the load when the nose is fully compressed.
Back to page top
IDEA NOTE Spring plungers with plastic tips
The spring plungers are used to prevent scratching on the workpiece. The retaining load can also be adjusted with these plungers.
IDEA NOTE Prevent rotation
A stepped bracket, that attaches the toggle clamp to spring plunger, helps prevent rotational motion.