(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Waterproof Color Lock Handle A-290
Takigen
•Application: Large outdoor cubicle
•Full Length (mm): 110
•Overall width (mm): 50
•Full Height (mm): 67
•Plate Thickness (mm): Up to 7.5
Days to Ship: | 16 Days or more |
---|
Stainless Steel Square-Shaped Handle A-1096
Takigen
•Application: Switchboard, Control Panel
•Overall width (mm): 38
•Full Height (mm): 63
•Plate Thickness (mm): Up to 6
•Accessory: Large Nut, Screw Set
Days to Ship: | 8 Days or more |
---|
Waterproof Handle with Trigger A-140-W
Takigen
•Application: Cubicle, Control panel
•Overall width (mm): 60
•Full Height (mm): 80.5
•Accessory: Two keys, Large Nut, Screw Set
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Switch, Switchboard, Control panel
•Full Length (mm): 42.5
•Overall width (mm): 36
•Full Height (mm): 38
•Compatible Knob: 0061-H, 0062-H
Days to Ship: | 13 Days or more |
---|
MISUMI
Equipped with the simplified Lock Mechanism dedicated for doors. Made of stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Grounding Plate for A-140 A-140-EP
Takigen
•Application: Distribution board, Switchboard, Control Panel
•Full Length (mm): 90
•Overall width (mm): 40
•Full Height (mm): 0.8
•Type: Ground plate for A-140
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Small doors of a control panel, measuring instrument, etc.
•Full Length (mm): 95
•Overall width (mm): 40
•Full Height (mm): 84.5
•Accessory: Clasp
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Switchboard, Control Panel
•Full Length (mm): 99
•Overall width (mm): 42
•Plate Thickness (mm): Up to 2
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
L-Shaped Handle for Specially-Equipped Vehicle A-100-1
Takigen
•Application: Door for vehicles and containers
•Full Length (mm): 114
•Overall width (mm): 29
•Full Height (mm): 145
•Accessory: Two keys
Days to Ship: | 8 Days or more |
---|
L-Shaped Handle for Specially Equipped Vehicle A-100-2
Takigen
•Application: Door for vehicles and containers
•Full Length (mm): 114
•Overall width (mm): 29
•Full Height (mm): 145
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Takigen
•Full Length (mm): 109
•Overall width (mm): 28
•Full Height (mm): 30
•Type: Handle body
•Material: Aluminum Alloy (ADC)
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Switchboard, Control Panel
•Plate Thickness (mm): 2.5~3
•O.D. (mm): 34
•Accessory: Dedicated handle (A-14-H)
•Type: Lock main body+Dedicated handle
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Door for vehicles and containers
•Full Length (mm): 114
•Overall width (mm): 19
•Full Height (mm): 36.5
•Type: Inner Handle
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Inspection door, Small door
•Plate Thickness (mm): Up to 5
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Acrylic Resin Baked Finish
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Outdoor Distribution Boards, Control Panels
•Accessory: Large Nut, Screw Set
•Compatible Knob: 0061-H, 0062-H
•Type: Lock main body
•Material: Zinc Alloy (ZDC)
Days to Ship: | 16 Days or more |
---|
Takigen
•Application: Switchboard, Control Panel
•Plate Thickness (mm): Up to 1.6
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)
Days to Ship: | 8 Days or more |
---|
Stud Waterproof Lever Lock Handle A-130-S
Takigen
•Application: Cubicle, Switchboard, Control panel
•Overall width (mm): 47
•Full Height (mm): 93.5
•Plate Thickness (mm): Up to 2
•Accessory: Large Nut, Screw Set, 2 Keys
Days to Ship: | 8 Days or more |
---|
Stud Waterproof Handle A-140-S
Takigen
•Application: Large cubicle, Control panel
•Accessory: Large Nut, Screw Set, 2 Keys
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)
Days to Ship: | 8 Days or more |
---|
Stainless Steel. L-Shape Handle A-1200
Takigen
•Application: Switchboard, Control Panel
•Overall width (mm): 32
•Plate Thickness (mm): Up to 4
•Accessory: Large Nut, Screw Set
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Stainless Steel Adjustable Lock Handle A-1285
Takigen
•O.D. (mm): 40
•Accessory: Dedicated clasp
•Compatible Knob: A-1285-H
•Material: Stainless Steel Casting (SUS316)
•Finish: Mirror Surface Buff Polishing
Days to Ship: | 12 Days or more |
---|
Stainless Steel Lock Handle with Cap A-1148
Takigen
•Plate Thickness (mm): Up to 3.5
•O.D. (mm): 50
•Compatible Knob: A-1148-1-H
•Selfishly: Left/Right Combination Type
•Note: The clasp is sold separately
Days to Ship: | 8 Days or more |
---|
Stainless Steel Stud Waterproof Handle A-1140-S
Takigen
•Application: Large cubicle, Control panel
•Full Length (mm): 152
•Overall width (mm): 60
•Full Height (mm): 128
•Accessory: Large Nut, Screw Set, 2 Keys
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Stainless Steel Waterproof Handle with Trigger KA-1140-W
Takigen
•Application: Highway control panel, Outdoor equipment, Vibration equipment
•Accessory: Large Nut, Screw Set, 2 Keys
•Type: Handle body
•Material: Stainless Steel Casting (304 Stainless Steel)
•Finish: Melamine Resin Baked Finish
Days to Ship: | 12 Days or more |
---|
Stainless Steel Waterproof Lever Lock Handle with Trigger A-1140-W
Takigen
•Application: Outdoor cubicle, Switchboard
•Overall width (mm): 60
•Full Height (mm): 57.5
•Type: Handle body
•Material: Stainless steel bar (SUS304)
Days to Ship: | 12 Days or more |
---|
Stainless Steel Hatch Clip A-1325
Takigen
•Application: Hatch for ship
•Overall width (mm): 68
•Full Height (mm): 141
•Plate Thickness (mm): Up to 4
•Accessory: Clasp
Days to Ship: | 12 Days or more |
---|
Stainless Steel Line Handle A-1097
Takigen
•Accessory: Large Nut, Screw Set
•Type: Handle body
•Material: Stainless Steel Casting (304 Stainless Steel)
•Finish: Mirror Surface Buff Polishing
•Selfishly: Left/Right Combination Type
Days to Ship: | 8 Days or more |
---|
Stainless Steel Rotary Lock Handle A-1314
Takigen
•Application: Large outdoor cubicle, Control panel
•Accessory: Large Nut, Screw Set
•Compatible Knob: A-314-1-H
•Type: Lock main body
•Material: Stainless Steel Casting (304 Stainless Steel)
Days to Ship: | 12 Days or more |
---|
Stainless Steel Lock Handle A-1093
Takigen
•Application: Distribution board, Circuit breaker panel
•Full Length (mm): 43.5
•Overall width (mm): 31
•Full Height (mm): 32
•Accessory: Large Nut, Screw Set
Days to Ship: | 12 Days or more |
---|
Stainless Steel Lock Handle A-1146
Takigen
•Application: Outdoor switchboard, Control panel
•Plate Thickness (mm): 1
•O.D. (mm): 30
•Compatible Knob: A-121-H
•Type: Lock main body
Days to Ship: | 12 Days or more |
---|
Stainless Steel Lock Handle A-1147
Takigen
•Application: Outdoor switchboard, Control panel
•Plate Thickness (mm): Up to 1.8
•Accessory: Large Nut, Screw Set
•Compatible Knob: 0061-H, 0062-H
•Type: Lock main body
Days to Ship: | 8 Days or more |
---|
Stainless Steel Lock Handle A-1210
Takigen
•Application: Outdoor switchboard, Control panel
•O.D. (mm): 38
•Compatible Knob: A-121-H
•Type: Lock main body
•Material: Stainless Steel Casting (304 Stainless Steel)
Days to Ship: | 13 Days or more |
---|
Stainless Steel Lock Handle A-1220
Takigen
•Application: Outdoor switchboard, Control panel
•O.D. (mm): 38
•Accessory: Large Nut, Screw Set
•Compatible Knob: 0061-H, 0062-H
•Type: Lock main body
Days to Ship: | 12 Days or more |
---|
Stainless Steel Square-Shaped Handle A-1138
Takigen
•Application: Cubicle, Switchboard
•Full Length (mm): 155
•Overall width (mm): 40
•Full Height (mm): 86
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Stainless Steel Round Bar Handle A-1177
Takigen
•Application: Switchboard, Control Panel
•Overall width (mm): 20
•Accessory: Dedicated clasp
•Type: Handle body
•Material: Stainless steel bar (SUS304)
Days to Ship: | 8 Days or more |
---|
Stainless Steel Lock Handle for Thick Doors, A-1147-4
Takigen
•Application: Steel plate thick door
•Plate Thickness (mm): 20~40
•O.D. (mm): 30
•Compatible Knob: 0061-H, 0062-H
•Type: Lock main body
Days to Ship: | 12 Days or more |
---|
Stainless Steel Waterproof Lock Handle for Heavy Doors A-1149-2
Takigen
•Application: Steel plate thick door
•Plate Thickness (mm): Up to 14
•O.D. (mm): 30
•Compatible Knob: 0061-H, 0062-H
•Type: Lock main body
Days to Ship: | 12 Days or more |
---|
Stainless Steel Head, Waterproof Handle A-1140-H
Takigen
•Application: Outdoor cubicle, Switchboard, Control panel
•Accessory: Large Nut, Screw Set, 2 Keys
•Type: Handle body
•Material: Stainless Steel Casting (SUS316)
•Finish: Mirror Surface Buff Polishing
Days to Ship: | 12 Days or more |
---|
Stainless Steel Explosion Resistant Type Lock Handle A-1360
Takigen
•Full Length (mm): 60
•Overall width (mm): 22
•Full Height (mm): 60
•Plate Thickness (mm): 1~17
•O.D. (mm): 60
Days to Ship: | 13 Days or more |
---|
Stainless Steel Lock Handle with Sealing Screw A-1146-2
Takigen
•Application: Switchboard, Control Panel
•Plate Thickness (mm): Up to 1
•O.D. (mm): 27
•Accessory: Large Nut, Screw Set
•Compatible Knob: A-121-H
Days to Ship: | 12 Days or more |
---|
Stainless Steel Lock Handle with Sealing Screw A-1146-3
Takigen
•Application: Switchboard, Control Panel
•O.D. (mm): 30
•Accessory: Large Nut, Screw Set
•Compatible Knob: A-121-H
•Type: Lock main body
Days to Ship: | 12 Days or more |
---|
Stainless Steel Lock Handle with Sealing Screw A-1147-3
Takigen
•Application: Switchboard, Control Panel
•Plate Thickness (mm): Up to 1.8
•O.D. (mm): 30
•Compatible Knob: 0061-H, 0062-H
•Type: Lock main body
Days to Ship: | 13 Days or more |
---|
Stainless Steel Waterproof Color Lock Handle A-1310
Takigen
•Accessory: Large Nut, Screw Set
•Compatible Knob: A-1310-4H
•Material: Stainless Steel Casting (304 Stainless Steel)
•Selfishly: Left/Right Combination Type
•Note: The clasp is sold separately
Days to Ship: | 12 Days or more |
---|
Stainless Steel Waterproof Color Lock Handle A-1312
Takigen
•Application: Outdoor cubicle, Switchboard
•Accessory: Large Nut, Screw Set
•Type: Lock main body
•Material: Stainless Steel Casting (304 Stainless Steel)
•Finish: Mirror Surface Buff Polishing
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | Takigen | Takigen | Takigen | Takigen | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Stainless Steel Waterproof Lever Lock Handle with Trigger A-1140-W | Stainless Steel Waterproof Lock Handle for Heavy Doors A-1149-2 | |||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 16 Days or more | 8 Days or more | 8 Days or more | 13 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 16 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 13 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 13 Days or more | 12 Days or more | 12 Days or more | 13 Days or more | 12 Days or more | 12 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy