(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stud Waterproof Handle A-140-S

Stud Waterproof Handle A-140-S
  • Volume Discount

•Application: Large cubicle, Control panel
•Accessory: Large Nut, Screw Set, 2 Keys
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-140-S-1
A-140-S-2
A-140-S-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

15260126.501121
1 Piece(s)Available

8 Days or more

1204810401122
1 Piece(s)Available

8 Days or more

1024810401123

Loading...

  1. 1

Basic Information

Application Large cubicle, Control panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type Number of Keys 0200
Accessory Large Nut, Screw Set, 2 Keys Note The clasp is sold separately

Additional Products in this Category

Tech Support