(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Small doors of a control panel, measuring instrument, etc.
•Full Length (mm): 95
•Overall width (mm): 40
•Full Height (mm): 84.5
•Accessory: Clasp
Part Number
Configured Part Number is shown.
A-11
Application | Small doors of a control panel, measuring instrument, etc. | Types | Handle body | Material | Zinc Alloy (ZDC) |
---|---|---|---|---|---|
Finish | Acrylic Resin Baked Paint | Color | Matt Black | Selfishly | Left/Right Combination Type |
Full Length(mm) | 95 | Overall width(mm) | 40 | Full height(mm) | 84.5 |
Accessory | Clasp | Product Code | 03974 |
Please check the type/dimensions/specifications of the part A-11 in the J Type Handle A-11 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy