(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Lock Handle with Sealing Screw A-1146-3

Stainless Steel Lock Handle with Sealing Screw A-1146-3
  • Volume Discount

•Application: Switchboard, Control Panel
•O.D. (mm): 30
•Accessory: Large Nut, Screw Set
•Compatible Knob: A-121-H
•Type: Lock main body

PDF

Part Number

Configured Part Number is shown.

A-1146-3

 
Part Number
A-1146-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Lock main body Material Stainless Steel Casting (304 Stainless Steel)
Finish Bead Shot Treatment Selfishly Left/Right Combination Type O.D.(mm) 30
Accessory Large Nut, Screw Set Applicable Knobs A-121-H Product Code 00928
Note The clasp is sold separately

Please check the type/dimensions/specifications of the part A-1146-3 in the Stainless Steel Lock Handle with Sealing Screw A-1146-3 series.

Additional Products in this Category

Tech Support