(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

J-Shaped Handle A-45

J-Shaped Handle A-45
  • Volume Discount

•Application: Switchboard, Control Panel
•Full Length (mm): 99
•Overall width (mm): 42
•Plate Thickness (mm): Up to 2
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-45-1
A-45-1-TAK60
A-45-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Keys Accessory Product Code
1 Piece(s)Available

8 Days or more

100200Two keys, Large Nut, Screw Set00166
1 Piece(s)Available

8 Days or more

-TAK60Two keys, Large Nut, Screw Set04018
1 Piece(s)Available

8 Days or more

10No KeyLarge Nut, Screw Set00167

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type Full Length(mm) 99
Overall width(mm) 42 Plate Thickness(mm) Up to 2 Note The clasp is sold separately

Additional Products in this Category

Tech Support