(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel. L-Shape Handle A-1200

Stainless Steel. L-Shape Handle A-1200
  • Volume Discount

•Application: Switchboard, Control Panel
•Overall width (mm): 32
•Plate Thickness (mm): Up to 4
•Accessory: Large Nut, Screw Set
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1200-1
A-1200-2
A-1200-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1010500782
1 Piece(s)Available

8 Days or more

108500783
1 Piece(s)Available

8 Days or more

106500784

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Stainless steel bar (SUS304)
Finish Mirror Surface Buff Polishing Overall width(mm) 32 Plate Thickness(mm) Up to 4
Accessory Large Nut, Screw Set Note The clasp is sold separately

Additional Products in this Category

Tech Support