(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotating Latches

Rotating Latches

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Equipped with the simplified Lock Mechanism dedicated for doors. Made of stainless steel.

  • inCAD Components
Rotating Latches:Related Image
・Materials
[ ! ]The figure is for right-hand use.
[ M ]Material[ S ]Surface Treatment
304 Stainless SteelBuffed Surface

Specifications

Part Number
LCR80
Part NumberMass
(g)
TypeL
LCR (For Right-hand Use)
LCL (For Left-hand Use)
80100
100130

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCL80
LCL100
LCR80
LCR100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Material
1 Piece(s)Available

8 Days or more

1080For Left-hand Use
1 Piece(s)Available

8 Days or more

10100For Left-hand Use
1 Piece(s)Available

Same day

Stock

1080For Right-hand Use
1 Piece(s)Available

8 Days or more

10100For Right-hand Use

Loading...

  1. 1
 

Basic Information

Surface Treatment Rotating Latches

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.