(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Handle for Specially-Equipped Vehicle A-100-1

L-Shaped Handle for Specially-Equipped Vehicle A-100-1
  • Volume Discount

•Application: Door for vehicles and containers
•Full Length (mm): 114
•Overall width (mm): 29
•Full Height (mm): 145
•Accessory: Two keys

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-100-1-L
A-100-1-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSelfishly Product Code
1 Piece(s)Available

8 Days or more

10For Left Side00225
1 Piece(s)Available

8 Days or more

10For Right Side00226

Loading...

  1. 1

Basic Information

Application Door for vehicles and containers Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Number of Keys 0200 Full Length(mm) 114
Overall width(mm) 29 Full height(mm) 145 Accessory Two keys
Note The latch is sold separately. Please use this in combination with the square shape latch C-168.

Additional Products in this Category

Tech Support