(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Large outdoor cubicle
•Full Length (mm): 110
•Overall width (mm): 50
•Full Height (mm): 67
•Plate Thickness (mm): Up to 7.5
Part Number
Configured Part Number is shown.
A-290-2
Application | Large outdoor cubicle | Types | Handle body | Material | Zinc Alloy (ZDC) |
---|---|---|---|---|---|
Finish | Acrylic Resin Baked Finish | Color | Silver metallic | Selfishly | Left/Right Combination Type |
Number of Keys | 0900 | Full Length(mm) | 110 | Overall width(mm) | 50 |
Full height(mm) | 67 | Plate Thickness(mm) | Up to 7.5 | Accessory | Large Nut, Screw Set, 1 Keys |
Product Code | 00587 | Note | The clasp is sold separately |
Please check the type/dimensions/specifications of the part A-290-2 in the Waterproof Color Lock Handle A-290 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy