(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Round Bar Handle A-1177

Stainless Steel Round Bar Handle A-1177
  • Volume Discount

•Application: Switchboard, Control Panel
•Overall width (mm): 20
•Accessory: Dedicated clasp
•Type: Handle body
•Material: Stainless steel bar (SUS304)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1177-1
A-1177-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Full height
(mm)
Plate Thickness
(mm)
Product Code
1 Piece(s)Available

8 Days or more

107165Up to 800774
1 Piece(s)Available

8 Days or more

105451.5Up to 300775

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Stainless steel bar (SUS304)
Finish Mirror Surface Buff Polishing Overall width(mm) 20 Accessory Dedicated clasp

Additional Products in this Category

Tech Support