(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Square-Shaped Handle A-1096

Stainless Steel Square-Shaped Handle A-1096
  • Volume Discount

•Application: Switchboard, Control Panel
•Overall width (mm): 38
•Full Height (mm): 63
•Plate Thickness (mm): Up to 6
•Accessory: Large Nut, Screw Set

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1096-1
A-1096-2
A-1096-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Product Code
1 Piece(s)Available

8 Days or more

15000718
1 Piece(s)Available

8 Days or more

12000719
1 Piece(s)Available

8 Days or more

10000720

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Stainless steel bar (SUS304)
Finish Mirror Surface Buff Polishing Selfishly Left/Right Combination Type Overall width(mm) 38
Full height(mm) 63 Plate Thickness(mm) Up to 6 Accessory Large Nut, Screw Set
Note The clasp is sold separately

Additional Products in this Category

Tech Support