(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Lock Handle with Cap A-1148

Stainless Steel Lock Handle with Cap A-1148
  • Volume Discount

•Plate Thickness (mm): Up to 3.5
•O.D. (mm): 50
•Compatible Knob: A-1148-1-H
•Selfishly: Left/Right Combination Type
•Note: The clasp is sold separately

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1148-1
A-1148-1-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Types Material Finish Selfishly Plate Thickness
(mm)
O.D.
(mm)
Applicable Knobs Product Code Note
1 Piece(s)Available

8 Days or more

Outdoor Distribution Boards, Control PanelsLock main bodyMain body stainless steel casting (304 Stainless Steel)/Cap: Polyamide (PA)Main body: Electrolytic polishingLeft/Right Combination TypeUp to 3.550A-1148-1-H01241The clasp is sold separately
1 Piece(s)Available

8 Days or more

A-148-1, A-1148-1Handle keyStainless Steel (304 Stainless Steel)Barrel Grinding----00332-

Loading...

  1. 1

Additional Products in this Category

Tech Support