(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Lock Handle A-249

Waterproof Lock Handle A-249
  • Volume Discount

•Application: Switch, Switchboard, Control panel
•Full Length (mm): 42.5
•Overall width (mm): 36
•Full Height (mm): 38
•Compatible Knob: 0061-H, 0062-H

PDF

Part Number

Configured Part Number is shown.

A-249

 
Part Number
A-249
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application Switch, Switchboard, Control panel Types Lock main body Material Main body: Zinc alloy (ZDC)/Cap: ABS resin
Finish Main body: Satellite chrome plating (MZCr)/Cap: Surface crimping processing Selfishly Right Opening Used Full Length(mm) 42.5
Overall width(mm) 36 Full height(mm) 38 Applicable Knobs 0061-H, 0062-H
Product Code 02031 Note The clasp is sold separately

Please check the type/dimensions/specifications of the part A-249 in the Waterproof Lock Handle A-249 series.

Additional Products in this Category

Tech Support