(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
TSC Series Carbide Square End Mill, 4-Flute/4D Flute Length (Long) Model
MISUMI
Compatible with deeper side milling
Days to Ship: | 8 Days or more |
---|
OSG
Original ultra-smooth new DLC coating prevents adhesion. Capable of high-speed and high-efficiency machining of aircraft aluminum parts, etc.
Days to Ship: | 8 Days or more |
---|
OSG
General purpose type 4-flute end mill with FX coating for excellent heat resistance. Can be used for both high-speed and high-feed processing.
Days to Ship: | 8 Days or more |
---|
OSG
General purpose type 4-flute long blade end mill with FX coating for excellent heat resistance.
Days to Ship: | 8 Days or more |
---|
4-Flute, Short (Vibration Proof Model, Multifunctional) UP-PHS
OSG
A multi-functional end mill which minimizes chatter to allow highly efficient machining of grooves and side walls.
Days to Ship: | 8 Days or more |
---|
SAGC2T SA Coated Carbide 2-Flute Short Blade
S&K
[Features]
· Machining is possible with a wide range of materials, from raw materials to hardened steel.
· A general-purpose 2-flute type with pin angle specification.
Days to Ship: | 8 Days or more |
---|
End Mill with 2 Carbide Solid Blades KSE-2
KYOWASEIKO
Lineup of blade diameters from φ3 to φ6 in 0.01 increments.
Days to Ship: | 10 Days or more |
---|
VAC Series Carbide 4-Flute Square End Mill (Extra-Long Model)
MISUMI
[Features]
·Demonstrates high performance in processing general steel, SUS304, and heat-treated steel (up to 50 HRC)
·Effective for processing deep parts due to extra long blade length
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Can process heat-treated steel up to 50HRC
·Optimal for machining in low to medium rotation range due to the general-purpose 30° helix angle
·Coating with excellent lubricity provides stable abrasion resistance and improves shape accuracy of workpiece (VAC coating has weak electrical conductivity. Please be careful when using an electrical tool setter.)
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Days to Ship: | 8 Days or more |
---|
Carbide Counter Boring Series, for FX Counter Boring Machining, 2-Flute Short FX-ZDS
OSG
End mill dedicated for counterboring. Can be used for counterboring processing of hex bolts as well as a tool for pre-drilling processing on angled surface.
Days to Ship: | 8 Days or more |
---|
GCT+ 4 Flutes Anti-Vibration Core Power
GCT
•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Number Of Flutes (sheet): 4
•Coating: TiSiN
•Vibration Damping Proofing: Available
Days to Ship: | 8 Days or more |
---|
Carbide Square End Mill, 2-Flute/0.01mm Designation Model
MISUMI
Blade diameter can be selected from extensive lineup of flute lengths in 0.01 mm increments
Days to Ship: | 9 Days or more |
---|
2-Flute Stub Type ("Guts" Mill) WX-G-EDSS
OSG
Heavy duty type 2-flute end mill with reinforced bottom blade corner. Capable of heavy cutting thanks to its rigid short blade length. Enables reductions in lead time during mass production machining.
Days to Ship: | 8 Days or more |
---|
WXL-Coated 4-Flute Short WXL-EMS
OSG
[Features]
· With its WXL hard lubricating coating, this end mill offers effective cutting performance on a wide range of materials, including general steel, quenched steel and copper alloys.
Recommended for both wet-type and dry-type milling.
Days to Ship: | 8 Days or more |
---|
Carbide Graphite Solid End Mill 4-Flute, Standard Type
EIKOSHA
Graphite Electrode Milling
For complete product overview and details on Carbide Graphite Solid End Mill 4-Flute, Standard Type see the sections below:
Days to Ship: | 8 Days or more |
---|
SED2 Square End Mill, 2-Flute, Non-Coated
OKAZAKI
An end mill with an abundant range of blade diameters which can be used for machining non-ferrous materials through to steel.
Days to Ship: | 9 Days or more |
---|
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 5 Days or more |
---|
XAL Series Carbide Square End Mill, 2-Flute/2D Flute Length (Short) Model
MISUMI
The price of the low-cost classic XAL Series has been further reduced. [C-Value]
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Square End Mill, 2-Flute/3D Flute Length Model
MISUMI
Misumi's unique lineup of fine blade length is available at attractive low prices [C-Value]
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Square End Mill, 4-Flute/2D Flute Length (Short) Model
MISUMI
Popular XAL Series with the 4-blade structure that's ideal for side milling has been further reduced in price. [C-Value]
Days to Ship: | Same day or more |
---|
Show Stock Products
TSC Series Carbide Square End Mill, 2-Flute/2.5D Flute Length Model
MISUMI
The lineup of fine intermediate blade length between short and regular is available only in Misumi
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Square End Mill, 4-Flute/1.5D Flute Length (Stub) Model
MISUMI
Also exerts effectiveness in high-speed machining
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Square End Mill, 4-Flute/2D Flute Length (Short) Model
MISUMI
26 Sizes of Standard Blade Length
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill for Countersink, 3-Flute/Short Model
MISUMI
A low blade flat type with the blade shape that's ideal for counter boring
Days to Ship: | 8 Days or more |
---|
Carbide Square End Mill, 4-Flute/3D Flute Length (Regular) Model
MISUMI
The 3D blade length type that's capable of sophisticated grooving is also known for the producing the high-quality finish
Days to Ship: | 8 Days or more |
---|
Carbide Square End Mill for Aluminum Machining, 2-Flute/Extra Long Model
MISUMI
Achieves the standing-wall machining of aluminum in the first shot. Blade length is 5 times the blade diameter
Days to Ship: | 8 Days or more |
---|
Carbide Square End Mill for Aluminum Machining, 3-Flute/3D Flute Length (Regular) Model
MISUMI
Achieves high-efficiency machining with the 3-geometry that's emphasized the rigidity.
Days to Ship: | 8 Days or more |
---|
CrN Coated Carbide Square End Mill for Copper Electrode Machining, 2-Flute/Regular Model
MISUMI
The CrN coating with excellent lubricity exhibits power in copper electrode processing
Days to Ship: | 8 Days or more |
---|
Carbide Square End Mill for Resin Machining, 2-Flute/Regular, Long Shank Model
MISUMI
Available in 10 sizes including the long shank type
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Square End Mill, 2-Flute/4D Flute Length (Long) Model
MISUMI
A long blade length type that is compatible with deep engraving [C-Value]
Days to Ship: | 8 Days or more |
---|
Carbide Square End Mill for Aluminum Machining, 2-Flute/5D Flute Length (Extra Long) Model
MISUMI
Perform one-shot standing-wall machining at high surface accuracy. Now offering a flute length of 5 times the outer diameter at ultra-low price (C-Value)
Days to Ship: | 8 Days or more |
---|
Nachi-Fujikoshi
The GS hard coating makes it ideal for ultra-high-speed machining of high-hardness materials.
Days to Ship: | 8 Days or more |
---|
Nachi-Fujikoshi
Supports a wide range of applications from raw materials to high hardness steel.
Days to Ship: | 8 Days or more |
---|
OSG
End mill with ultra-microcrystalline diamond coating. The high silicon aluminum alloy material and graphite treatment provides outstanding tool life.
Days to Ship: | 8 Days or more |
---|
OSG
Sharp-edged.
For complete product overview and details on 2-Flute Short Type MG-EDS see the sections below:
Days to Ship: | 8 Days or more |
---|
OSG
A general-purpose 2-flute end mill which uses a high-toughness carbide alloy as its base material for excellent stability. Can be used for a wide range of work materials and enables highly reliable processing.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Type for Copper / Aluminum Alloy / Plastic CRN-EDL-4
OSG
The highly lubricating CrN coating exhibits excellent performance when machining copper alloy, aluminum alloy, and plastic. Provides a glossy and beautiful finished surface when used for copper electrode processing.
Days to Ship: | 8 Days or more |
---|
3-Flute, Short Type for Copper / Aluminum Alloy CA-ETS
OSG
With a wide chip pocket, which has been designed considering the sharpness and chip discharge, it realizes high efficiency machining of grooves and side faces.
Days to Ship: | 8 Days or more |
---|
4-Flute, Extra-Long Type FX-MG-EXML
OSG
General purpose type 4-flute ultra-long blade end mill with FX coating for excellent heat resistance.
Days to Ship: | 8 Days or more |
---|
4-Flute, Short Type for Copper / Aluminum Alloy / Plastic CRN-EMS
OSG
CrN coating and sharp blade shape enables precision finish of copper and copper alloy.
Days to Ship: | 8 Days or more |
---|
4-Flute, Short (Strong Heavy-Cutting Model / Uneven Lead Type) NEO-PHS
OSG
Evolved "uneven lead" type effect suppresses chatter to realize astonishingly high efficiency machining.
Days to Ship: | 8 Days or more |
---|
Diamond End Mill, 1-Blade, Short Type MDOS
OSG
Diamond sintered body and brazed tip type end mill. It demonstrates strength in machining nonferrous alloys and graphite.
Days to Ship: | 8 Days or more |
---|
Deep Engraving Compatible Type Multifunction FXS-HPE
OSG
Since it has a long shank, it enables high-efficiency machining even when working on wall grooves, with no concern required for interference.
Days to Ship: | 8 Days or more |
---|
MX230 MUGEN-COATING 2-Flute LEAD 30 End Mill
NS TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
Champion Solid, Long Blade End Mill NCL-4
NS TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
Carbide Graphite Solid End Mill 2-Flute, Long Type
EIKOSHA
Graphite Electrode Milling, Long Handle
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Flute Diameter (D)(φ) |
Work Material |
Flute Length (ℓ)(mm) |
Number of Flutes(sheet) |
Model |
Coating |
Link Diameter (d)(mm) |
Overall Length (L)(mm) |
Length Under Neck (ℓ1)(mm) |
Processing Applications |
Flute Shape |
Helix Angle (θ) |
|
|
| |||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | OSG | OSG | OSG | OSG | S&K | KYOWASEIKO | MISUMI | OSG | GCT | MISUMI | OSG | OSG | EIKOSHA | OKAZAKI | DIJET | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | NS TOOL | NS TOOL | EIKOSHA |
Product Series | TSC Series Carbide Square End Mill, 4-Flute/4D Flute Length (Long) Model | 4-Flute, Short (Vibration Proof Model, Multifunctional) UP-PHS | VAC Series Carbide 4-Flute Square End Mill (Extra-Long Model) | Carbide Counter Boring Series, for FX Counter Boring Machining, 2-Flute Short FX-ZDS | XAL Series Carbide Square End Mill, 2-Flute/2D Flute Length (Short) Model | XAL Series Carbide Square End Mill, 2-Flute/3D Flute Length Model | XAL Series Carbide Square End Mill, 4-Flute/2D Flute Length (Short) Model | TSC Series Carbide Square End Mill, 2-Flute/2.5D Flute Length Model | TSC Series Carbide Square End Mill, 4-Flute/1.5D Flute Length (Stub) Model | TSC Series Carbide Square End Mill, 4-Flute/2D Flute Length (Short) Model | TSC Series Carbide Radius End Mill for Countersink, 3-Flute/Short Model | Carbide Square End Mill, 4-Flute/3D Flute Length (Regular) Model | Carbide Square End Mill for Aluminum Machining, 2-Flute/Extra Long Model | Carbide Square End Mill for Aluminum Machining, 3-Flute/3D Flute Length (Regular) Model | CrN Coated Carbide Square End Mill for Copper Electrode Machining, 2-Flute/Regular Model | Carbide Square End Mill for Resin Machining, 2-Flute/Regular, Long Shank Model | XAL Series Carbide Square End Mill, 2-Flute/4D Flute Length (Long) Model | Carbide Square End Mill for Aluminum Machining, 2-Flute/5D Flute Length (Extra Long) Model | 2-Flute, Long Type for Copper / Aluminum Alloy / Plastic CRN-EDL-4 | 4-Flute, Short Type for Copper / Aluminum Alloy / Plastic CRN-EMS | 4-Flute, Short (Strong Heavy-Cutting Model / Uneven Lead Type) NEO-PHS | ||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 5 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||
Flute Diameter (D)(φ) | 1 ~ 12 | 3 ~ 20 | 2 ~ 30 | 3 ~ 30 | 3 ~ 12 | 0.5 ~ 20 | 3 ~ 6 | 1.5 ~ 25 | 3 ~ 20 | 3 ~ 20 | 3.15 ~ 19.99 | 1 ~ 12 | 1 ~ 30 | 3 ~ 25 | 0.4 ~ 32 | 15 ~ 50 | 0.1 ~ 20 | 0.1 ~ 20 | 1 ~ 20 | 0.5 ~ 12 | 2 ~ 12 | 1 ~ 20 | 3 ~ 16 | 2 ~ 20 | 3 ~ 12 | 0.5 ~ 20 | 0.5 ~ 12 | 1 ~ 10 | 0.5 ~ 12 | 3 ~ 12 | 1 ~ 20 | 2 ~ 20 | 0.5 ~ 12 | 1 ~ 25 | 9 ~ 12 | 1 ~ 3 | 3 ~ 20 | 3 ~ 30 | 3 ~ 12 | 3 ~ 25 | 6 ~ 12 | 10 ~ 14 | 0.1 ~ 12 | 2 ~ 6 | 1.2 ~ 25 |
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Aluminum[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[◎] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | Aluminum[◎] / Copper[◎] / Graphite[◎] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○/◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Aluminum[◎] / Copper[○] / Graphite[○] / Resin[○] | Aluminum[◎] / Copper[○] / Graphite[○] / Resin[○] | Aluminum[○] / Copper[◎] / Resin[○] | Aluminum[○] / Copper[○] / Graphite[○] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○/◎] / Aluminum[◎] / Copper[◎] / Resin[○] | Aluminum[◎] / Copper[○] / Resin[○] | Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] | Aluminum[◎] / Copper[○] / Graphite[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | Aluminum[○] / Copper[◎] / Resin[◎] | Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | Aluminum[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Titanium[◎] | Aluminum[◎] / Graphite[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[○] | Aluminum[◎] / Copper[◎] / Graphite[◎] |
Flute Length (ℓ)(mm) | 4 ~ 48 | 8 ~ 38 | 6 ~ 45 | 12 ~ 67 | 8 ~ 26 | 1 ~ 45 | 10 ~ 15 | 6 ~ 120 | 8 ~ 38 | 8 ~ 45 | 3.5 ~ 48 | 1.5 ~ 18 | 2.5 ~ 45 | 20 ~ 60 | 1 ~ 55 | 26 ~ 60 | 0.2 ~ 40 | 0.3 ~ 60 | 2 ~ 40 | 1.25 ~ 30 | 3 ~ 18 | 2 ~ 40 | 8 ~ 32 | 5 ~ 60 | 15 ~ 60 | 1.5 ~ 60 | 1.5 ~ 36 | 3 ~ 20 | 2 ~ 48 | 15 ~ 60 | 3 ~ 38 | 10 ~ 56 | 1 ~ 26 | 2.5 ~ 45 | 19 ~ 26 | 4 ~ 15 | 8 ~ 38 | 20 ~ 112 | 8 ~ 26 | 6 ~ 50 | 7 ~ 13 | 15 ~ 21 | 0.2 ~ 24 | 10 ~ 25 | 20 ~ 80 |
Number of Flutes(sheet) | 4 | 3 | 4 | 4 | 4 | 2 | 2 | 4 | 2 | 4 | 2 | 2 | 4 | 4 | 2 | 4 ~ 6 | 2 | 2 | 4 | 2 | 4 | 4 | 3 | 4 | 2 | 3 | 2 | 2 | 2 | 2 | 4 ~ 8 | 4 | 2 | 2 | 2 | 2 | 3 | 4 | 4 | 4 | 1 | 4 | 2 | 4 | 2 |
Model | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square |
Coating | For High Hardness (Silicone-Based) | DLC | For General Steel (AlCrN etc.) | TiAlN | TiAlN | TiAlN | Non-Coated | - | TiAlN | - | Non-Coated | TiAlN | For General Steel (AlCrN etc.) | - | Non-Coated | Non-Coated | For General Steel (AlCrN etc.) | For General Steel (AlCrN etc.) | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | Non-Coated | Non-Coated | Non-Coated | CrN | Non-Coated | For General Steel (AlCrN etc.) | Non-Coated | TiAlN | TiAlN | Diamond Coat | Non-Coated | TiAlN | CrN | Non-Coated | TiAlN | CrN | TiAlN | Non-Coated | TiAlN | TiAlN | Non-Coated | - |
Link Diameter (d)(mm) | 4 ~ 12 | 6 ~ 20 | 4 ~ 32 | 6 ~ 32 | 6 ~ 12 | 3 ~ 20 | 6 | 4 ~ 25 | 6 ~ 20 | 6 ~ 20 | 6 ~ 20 | 4 ~ 12 | 4 ~ 32 | 6 ~ 25 | 4 ~ 32 | 16 ~ 32 | 3 ~ 20 | 3 ~ 20 | 4 ~ 20 | 4 ~ 12 | 4 ~ 12 | 4 ~ 20 | 6 ~ 16 | 4 ~ 20 | 6 ~ 12 | 4 ~ 20 | 4 ~ 12 | 1 ~ 10 | 4 ~ 12 | 6 ~ 12 | 6 ~ 20 | 4 ~ 20 | 4 ~ 12 | 4 ~ 25 | 10 ~ 12 | 4 | 6 ~ 20 | 6 ~ 32 | 6 ~ 12 | 6 ~ 25 | 6 ~ 12 | 8 ~ 12 | 4 ~ 12 | 4 ~ 6 | 6 ~ 25 |
Overall Length (L)(mm) | 45 ~ 100 | 50 ~ 105 | 40 ~ 125 | 50 ~ 145 | 60 ~ 100 | 50 ~ 115 | 50 | 60 ~ 250 | 50 ~ 125 | 50 ~ 100 | 40 ~ 105 | 40 ~ 75 | 40 ~ 125 | 90 ~ 160 | 45 ~ 130 | 84 ~ 128 | 40 ~ 110 | 40 ~ 110 | 40 ~ 110 | 45 ~ 85 | 40 ~ 75 | 40 ~ 110 | 50 ~ 110 | 45 ~ 130 | 60 ~ 130 | 40 ~ 130 | 50 ~ 90 | 65 ~ 180 | 45 ~ 100 | 60 ~ 130 | 50 ~ 100 | 50 ~ 125 | 40 ~ 75 | 40 ~ 120 | 70 ~ 75 | 45 ~ 50 | 50 ~ 105 | 60 ~ 225 | 70 ~ 140 | 50 ~ 120 | 50 ~ 75 | 130 ~ 160 | 45 ~ 80 | 50 ~ 65 | 120 ~ 250 |
Length Under Neck (ℓ1)(mm) | 29 ~ 70 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 20 ~ 55 | - | 15 ~ 73 | - | 23 ~ 92 | - | 23 ~ 92 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 12 ~ 24 | - | - | - | - |
Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Countersunk | Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove | Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove | Flat Surface / Side Surface / Groove / Countersunk |
Flute Shape | Sharp Corner / With Lead | With Lead | Sharp Corner | With Lead | With Lead | Sharp Corner | Sharp Corner | - | With Lead | - | Sharp Corner / With Lead | With Lead | Sharp Corner / With Lead | Sharp Corner | Sharp Corner | C Surface | Sharp Corner / With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | Sharp Corner | Sharp Corner / With Lead | Sharp Corner | With Lead | Sharp Corner | Sharp Corner | Sharp Corner / With Lead | - | With Lead | With Lead | With Lead | Sharp Corner / With Lead | Sharp Corner | With Lead | With Lead | With Lead | With Lead | With Lead | With Lead | With Lead | With Lead | With Lead | Sharp Corner |
Helix Angle (θ) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | - | Weak Helix (15 to 25°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Weak Helix (15 to 25°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Without Torsion | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) |
Loading...
[4-60/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy