(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Emphasis On Accuracy / Finished Surface 2-Blades Pin Card 2FESL (Long)

Emphasis On Accuracy / Finished Surface 2-Blades Pin Card 2FESL (Long)
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: For General Steel (AlCrN etc.)
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

2FESL040-170-06

Part Number
2FESL040-170-06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade diameter (Dc)(φ) 4 Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum Blade length (ℓ)(mm) 17
Number of flutes(sheet) 2 Type Square Coating For General Steels (AlCrN, etc.)
Shank diameter (Ds)(mm) 6 Overall Length (L)(mm) 50 Machining Application Plane / Side / Groove
Blade tip shape Sharp Edge Torsion Angle (θ) Standard torsion (30-40°) O.D. Tolerance(mm) 0-0.015
Neck diameter D1(mm) 4.2 Torsional Angle(°) 30 Coating Details Mega-Coat

Please check the type/dimensions/specifications of the part 2FESL040-170-06 in the Emphasis On Accuracy / Finished Surface 2-Blades Pin Card 2FESL (Long) series.

Additional Products in this Category

Tech Support