(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Series Carbide Square End Mill, 4-Flute/2D Flute Length (Short) Model

XAL Series Carbide Square End Mill, 4-Flute/2D Flute Length (Short) Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Popular XAL Series with the 4-blade structure that's ideal for side milling has been further reduced in price. [C-Value]

  • XAL
  • General Steel
  • 4 Flutes
XAL series carbide square end mill, 4-flute / 2D Flute Length (short) model:Related Image
Part Number
XAL-EM4S1
XAL-EM4S1.5
XAL-EM4S2
XAL-EM4S2.5
XAL-EM4S3
XAL-EM4S3.5
XAL-EM4S4
XAL-EM4S5
XAL-EM4S6
XAL-EM4S8
XAL-EM4S9
XAL-EM4S10
XAL-EM4S12
XAL-EM4S14
XAL-EM4S15
XAL-EM4S16
XAL-EM4S18
XAL-EM4S20
XAL-PEM4S1
XAL-PEM4S1.5
XAL-PEM4S2
XAL-PEM4S2.5
XAL-PEM4S3
XAL-PEM4S4
XAL-PEM4S5
XAL-PEM4S6
XAL-PEM4S7
XAL-PEM4S8
XAL-PEM4S9
XAL-PEM4S10
XAL-PEM4S12
XAL-PEM4S14
XAL-PEM4S15
XAL-PEM4S16
XAL-PEM4S18
XAL-PEM4S20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Geometry Figure
1 Piece(s)Available

8 Days or more

12440With Lead1
1 Piece(s)Available

8 Days or more

1.53440With Lead1
1 Piece(s)Available

8 Days or more

24440With Lead1
1 Piece(s)Available

8 Days or more

2.55440With Lead1
1 Piece(s)Available

8 Days or more

36645With Lead1
1 Piece(s)Available

8 Days or more

3.56645With Lead1
1 Piece(s)Available

8 Days or more

48645With Lead1
1 Piece(s)Available

8 Days or more

510645With Lead1
1 Piece(s)Available

8 Days or more

612645With Lead2
1 Piece(s)Available

8 Days or more

816855With Lead2
1 Piece(s)Available

8 Days or more

9181070With Lead1
1 Piece(s)Available

8 Days or more

10201065With Lead2
1 Piece(s)Available

8 Days or more

12241275With Lead2
1 Piece(s)Available

8 Days or more

14281280With Lead3
1 Piece(s)Available

8 Days or more

153016105With Lead1
1 Piece(s)Available

8 Days or more

163216105With Lead2
1 Piece(s)Available

8 Days or more

183616105With Lead3
1 Piece(s)Available

8 Days or more

204020110With Lead2
1 Piece(s)Available

8 Days or more

12440Sharp Corner1
1 Piece(s)Available

8 Days or more

1.53440Sharp Corner1
1 Piece(s)Available

8 Days or more

24440Sharp Corner1
1 Piece(s)Available

8 Days or more

2.55440Sharp Corner1
1 Piece(s)Available

8 Days or more

36645Sharp Corner1
1 Piece(s)Available

8 Days or more

48645Sharp Corner1
1 Piece(s)Available

8 Days or more

510645Sharp Corner1
1 Piece(s)Available

8 Days or more

612645Sharp Corner2
1 Piece(s)Available

8 Days or more

714860Sharp Corner1
1 Piece(s)Available

Same day

Stock

816855Sharp Corner2
1 Piece(s)Available

8 Days or more

9181070Sharp Corner1
1 Piece(s)Available

8 Days or more

10201065Sharp Corner2
1 Piece(s)Available

8 Days or more

12241275Sharp Corner2
1 Piece(s)Available

8 Days or more

14281280Sharp Corner3
1 Piece(s)Available

8 Days or more

153016105Sharp Corner1
1 Piece(s)Available

8 Days or more

163216105Sharp Corner2
1 Piece(s)Available

8 Days or more

183616105Sharp Corner3
1 Piece(s)Available

8 Days or more

204020110Sharp Corner2

Loading...

  1. 1

Specifications

XAL series carbide square end mill, 4-flute / 2D Flute Length (short) model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure Standards Y/N
Outer Diameter
D
Standard Sharp Edge
XAL-EM4S
(Standard)

XAL-PEM4S
(Sharp Edge)
1 2 40 4 1
1.5 3 40 4 1
2 4 40 4 1
2.5 5 40 4 1
3 6 45 6 1
3.5 6 45 6 1 No Standards
4 8 45 6 1
5 10 45 6 1
6 12 45 6 2
7 14 60 8 1 No Standards
8 16 55 8 2
9 18 70 10 1
10 20 65 10 2
12 24 75 12 2
14 28 80 12 3
15 30 105 16 1
16 32 105 16 2
18 36 105 16 3
20 40 110 20 2

More Information


 Competitive pricing with significant price breaks on larger quantities.
 The XAL coating provides excellent lubrication and delivers stable wear-resistant performance.This is apparent especially when milling raw materials, giving improved shape accuracy to the machined objects.
● 4-flute end mill can be used in a wide variety of applications.
● The XAL coating is non-conductive. Cannot be used with conduction model tool setters.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Square
Coating For General Steel (AlCrN etc.) Processing Applications Flat Surface / Side Surface / Inclined Cutting Helix Angle (θ) Standard Helix (30 to 40°)
Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02 ● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support