(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The GS hard coating makes it ideal for ultra-high-speed machining of high-hardness materials.
Part Number
Configured Part Number is shown.
GSH6060SF
Flute Diameter (D)(φ) | 6 | Work Material | Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 | Flute Length (ℓ)(mm) | 13 |
---|---|---|---|---|---|
Number of Flutes(sheet) | 6 | Model | Square | Coating | TiAlN |
Link Diameter (d)(mm) | 6 | Overall Length (L)(mm) | 50 | Processing Applications | Plane / Side |
Flute Shape | With Lead | Helix Angle (θ) | Powerful Torsion (45°-60°) | O.D. Dc(mm) | 6 |
Number of flutes N(sheet) | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy