(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Achieves high-efficiency machining with the 3-geometry that's emphasized the rigidity.
Part Number
Configured Part Number is shown.
Part Number |
---|
SEC-ALHEM3R0.5 |
SEC-ALHEM3R1 |
SEC-ALHEM3R1.5 |
SEC-ALHEM3R2 |
SEC-ALHEM3R2.5 |
SEC-ALHEM3R3 |
SEC-ALHEM3R4 |
SEC-ALHEM3R5 |
SEC-ALHEM3R6 |
SEC-ALHEM3R8 |
SEC-ALHEM3R10 |
SEC-ALHEM3R12 |
SEC-ALHEM3R16 |
SEC-ALHEM3R20 |
SN-SEC-ALHEM3R6-[23-37/1]-18 |
SN-SEC-ALHEM3R8-[29-41/1]-24 |
SN-SEC-ALHEM3R10-[35-45/1]-30 |
SN-SEC-ALHEM3R12-[41-50/1]-36 |
SN-SEC-ALHEM3R16-[53-78/1]-48 |
SN-SEC-ALHEM3R20-[65-92/1]-60 |
SNR-SEC-ALHEM3R6-[23-37/1]-[5-17/1] |
SNR-SEC-ALHEM3R8-[29-41/1]-[5-22/1] |
SNR-SEC-ALHEM3R10-[35-45/1]-[5-30/1] |
SNR-SEC-ALHEM3R12-[41-50/1]-[5-28/1] |
SNR-SEC-ALHEM3R16-[53-78/1]-[5-48/1] |
SNR-SEC-ALHEM3R20-[65-92/1]-[5-60/1] |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
SEC-ALHEM3R | 0.5 | 1.5 | 40 | 4 | 1 |
1 | 3 | 40 | 4 | 1 | |
1.5 | 4.5 | 40 | 4 | 1 | |
2 | 6 | 40 | 4 | 1 | |
2.5 | 7.5 | 40 | 4 | 1 | |
3 | 9 | 50 | 6 | 1 | |
4 | 12 | 50 | 6 | 1 | |
5 | 15 | 55 | 6 | 1 | |
6 | 18 | 55 | 6 | 2 | |
8 | 24 | 65 | 8 | 2 | |
10 | 30 | 75 | 10 | 2 | |
12 | 36 | 80 | 12 | 2 | |
16 | 48 | 110 | 16 | 2 | |
20 | 60 | 130 | 20 | 2 |
For Cutting Conditions, Refer to >>Click here.
● Adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.
● The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 3 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Geometry | With Lead | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy