(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

4-Flute, Short Type for Graphite DG-EMS

4-Flute, Short Type for Graphite DG-EMS
  • Volume Discount

End mill with diamond coating dedicated for graphite.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DG-EMS-4
DG-EMS-6
DG-EMS-8
DG-EMS-10
DG-EMS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

484808553208
1 Piece(s)Available

8 Days or more

6126808553212
1 Piece(s)Available

8 Days or more

81681008553216
1 Piece(s)Available

8 Days or more

1020101008553220
1 Piece(s)Available

8 Days or more

1224121208553222

Loading...

  1. 1

Basic Information

Work Material Aluminum / Graphite / Resin Number of Flutes(sheet) 4 Model Square
Coating DG Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.027

Additional Products in this Category

Tech Support