(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An end mill for titanium machining that performs medium roughing and finish machining at the same time
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-FMT-HEM4S6 |
TSC-FMT-HEM4S8 |
TSC-FMT-HEM4S10 |
TSC-FMT-HEM4S12 |
TSC-FMT-HEM4S16 |
TSC-FMT-HEM4S20 |
Part Number |
---|
Loading...
Model Number | Corner C |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
|||||
TSC-FMT-HEM4S | 6 | 0.25 | 14 | 60 | 6 |
8 | 0.3 | 18 | 75 | 8 | |
10 | 0.3 | 22 | 90 | 10 | |
12 | 0.4 | 26 | 100 | 12 | |
16 | 0.6 | 34 | 110 | 16 | |
20 | 0.6 | 42 | 120 | 20 |
For Cutting Conditions, Refer to >>Click here.
[ ! ]This product has a special groove shape with a performance that may not be reproducible without the use of Misumi's dedicated re-grinding.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum Alloy / Titanium Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | C Surface |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy