(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL 3-Flute Blade 2D GSX3C-2D

GSX MILL 3-Flute Blade 2D GSX3C-2D
  • Volume Discount

Supports wet processing of raw materials through high-speed dry processing of high hardness materials.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSX30100C-2D
GSX30150C-2D
GSX30200C-2D
GSX30250C-2D
GSX30300C-2D
GSX30400C-2D
GSX30500C-2D
GSX30600C-2D
GSX30700C-2D
GSX30800C-2D
GSX30900C-2D
GSX31000C-2D
GSX31200C-2D
GSX31600C-2D
GSX32000C-2D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

12.54401
1 Piece(s)Available

8 Days or more

1.53.84401.5
1 Piece(s)Available

8 Days or more

254402
1 Piece(s)Available

8 Days or more

2.56.34402.5
1 Piece(s)Available

10 Days or more

37.56453
1 Piece(s)Available

8 Days or more

4116454
1 Piece(s)Available

9 Days or more

5136505
1 Piece(s)Available

8 Days or more

6136506
1 Piece(s)Available

8 Days or more

7168607
1 Piece(s)Available

8 Days or more

8198608
1 Piece(s)Available

8 Days or more

91910709
1 Piece(s)Available

8 Days or more

1022107010
1 Piece(s)Available

8 Days or more

1226127512
1 Piece(s)Available

8 Days or more

1632169016
1 Piece(s)Available

8 Days or more

20402010020

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 3 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support