(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide 4-Flute Variable Split Variable Lead End Mill 38°/41° E141-1.5HX

Carbide 4-Flute Variable Split Variable Lead End Mill 38°/41° E141-1.5HX

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 4
•Coating: AlTiCrN

Part Number

Configured Part Number is shown.

Part Number
E141-1.5HX-1
E141-1.5HX-1.5
E141-1.5HX-2
E141-1.5HX-2.5
E141-1.5HX-3
E141-1.5HX-3.5
E141-1.5HX-4
E141-1.5HX-4.5
E141-1.5HX-5
E141-1.5HX-5.5
E141-1.5HX-6
E141-1.5HX-8
E141-1.5HX-10
E141-1.5HX-12
E141-1.5HX-16
E141-1.5HX-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Blade diameter tolerance
(mm)
Torsion Angle details Material
1 Piece(s)Available

8 Days or more

11.54500~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

1.52.34500~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

234500~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

2.53.84500~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

34.56500~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

3.55.36500~-0.0238°/41°MG
1 Piece(s)Available

10 Days or more

466500~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

4.56.86500~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

57.56500~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

5.58.36500~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

696500~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

8128650~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

101510750~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

121812800~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

1624161000~-0.0238°/41°MG
1 Piece(s)Available

8 Days or more

203020120---

Loading...

  1. 1

Basic Information

Work material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 4 Type Square
Machining Application Plane / Side / Groove / Inclined Cuts / Countersinking Blade tip shape With Lead Torsion Angle (θ) Standard torsion (30-40°)
Coating Details AlTiCrN

Additional Products in this Category

Tech Support