(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unequal Flute Spacing / Wiper Cutting Edge Type for Aluminum and Nonferrous Metals 3NESM

Unequal Flute Spacing / Wiper Cutting Edge Type for Aluminum and Nonferrous Metals 3NESM
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Coating: Non-Coated
•Work Material: Aluminum
•Number Of Flutes (sheet): 3

Part Number

Configured Part Number is shown.

Part Number
3NESM030-120-06
3NESM040-120-06
3NESM050-140-06
3NESM060-160-06
3NESM080-200-08
3NESM100-220-10
3NESM120-250-12
3NESM160-320-16
3NESM200-380-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
1 Piece(s)Available

10 Days or more

312650-0.014-0.028
1 Piece(s)Available

10 Days or more

412650-0.020-0.038
1 Piece(s)Available

10 Days or more

514650-0.020-0.038
1 Piece(s)Available

10 Days or more

6166500-0.008
1 Piece(s)Available

10 Days or more

8208630-0.009
1 Piece(s)Available

10 Days or more

102210760-0.009
1 Piece(s)Available

10 Days or more

122512760-0.011
1 Piece(s)Available

10 Days or more

163216890-0.011
1 Piece(s)Available

10 Days or more

2038201040-0.013

Loading...

  1. 1

Basic Information

Work material Aluminum Number of flutes(sheet) 3 Type Square
Coating Non-Coated Machining Application Plane / Side / Groove Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support