(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill for Resin "Clear Cut" RSES230

End Mill for Resin "Clear Cut" RSES230
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RSES230-0.1-0.15
RSES230-0.1-0.15-0.3
RSES230-0.1-0.15-0.5
RSES230-0.1-0.15-0.8
RSES230-0.1-0.15-1
RSES230-0.2-0.3
RSES230-0.2-0.3-0.6
RSES230-0.2-0.3-1
RSES230-0.2-0.3-1.5
RSES230-0.2-0.3-2
RSES230-0.2-0.3-2.5
RSES230-0.2-0.3-3
RSES230-0.2-0.3-3.5
RSES230-0.2-0.3-4
RSES230-0.3-0.45
RSES230-0.3-0.45-1
RSES230-0.3-0.45-1.5
RSES230-0.3-0.45-2
RSES230-0.3-0.45-2.5
RSES230-0.3-0.45-3
RSES230-0.3-0.45-4
RSES230-0.4-0.6
RSES230-0.4-0.6-1.5
RSES230-0.4-0.6-2
RSES230-0.4-0.6-2.5
RSES230-0.4-0.6-3
RSES230-0.4-0.6-3.5
RSES230-0.4-0.6-4
RSES230-0.5-0.75
RSES230-0.5-0.75-2
RSES230-0.5-0.75-3
RSES230-0.5-0.75-4
RSES230-0.5-0.75-6
RSES230-0.5-0.75-8
RSES230-0.5-0.75-10
RSES230-0.5-0.75-12
RSES230-0.6-0.9
RSES230-0.6-0.9-3
RSES230-0.6-0.9-4
RSES230-0.6-0.9-6
RSES230-0.6-0.9-8
RSES230-0.6-0.9-10
RSES230-0.7-1.05
RSES230-0.7-1.05-4
RSES230-0.7-1.05-6
RSES230-0.8-1.2
RSES230-0.8-1.2-4
RSES230-0.8-1.2-6
RSES230-0.8-1.2-8
RSES230-0.8-1.2-10
RSES230-0.8-1.2-12
RSES230-0.8-1.2-14
RSES230-0.8-1.2-16
RSES230-0.9-1.35
RSES230-0.9-1.35-6
RSES230-0.9-1.35-8
RSES230-0.15-0.23
RSES230-0.15-0.23-0.5
RSES230-0.15-0.23-0.8
RSES230-0.15-0.23-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
(d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Shape
1 Piece(s)Available

8 Days or more

0.10.15450--901-00640-01000Full Blade Long Type
1 Piece(s)Available

8 Days or more

0.10.154500.30.0851201-00640-01003Long neck type
1 Piece(s)Available

8 Days or more

0.10.154500.50.0851201-00640-01005Long neck type
1 Piece(s)Available

8 Days or more

0.10.154500.80.0851201-00640-01008Long neck type
1 Piece(s)Available

8 Days or more

0.10.1545010.0851201-00640-01010Long neck type
1 Piece(s)Available

8 Days or more

0.20.3450--901-00640-02000Full Blade Long Type
1 Piece(s)Available

12 Days or more

0.20.34500.60.181201-00640-02006Long neck type
1 Piece(s)Available

8 Days or more

0.20.345010.181201-00640-02010Long neck type
1 Piece(s)Available

8 Days or more

0.20.34501.50.181201-00640-02015Long neck type
1 Piece(s)Available

8 Days or more

0.20.345020.181201-00640-02020Long neck type
1 Piece(s)Available

8 Days or more

0.20.34502.50.181201-00640-02025Long neck type
1 Piece(s)Available

8 Days or more

0.20.345030.181201-00640-02030Long neck type
1 Piece(s)Available

8 Days or more

0.20.34503.50.181201-00640-02035Long neck type
1 Piece(s)Available

8 Days or more

0.20.345040.181201-00640-02040Long neck type
1 Piece(s)Available

8 Days or more

0.30.45450--901-00640-03000Full Blade Long Type
1 Piece(s)Available

8 Days or more

0.30.4545010.281201-00640-03010Long neck type
1 Piece(s)Available

8 Days or more

0.30.454501.50.281201-00640-03015Long neck type
1 Piece(s)Available

8 Days or more

0.30.4545020.281201-00640-03020Long neck type
1 Piece(s)Available

8 Days or more

0.30.454502.50.281201-00640-03025Long neck type
1 Piece(s)Available

8 Days or more

0.30.4545030.281201-00640-03030Long neck type
1 Piece(s)Available

8 Days or more

0.30.4545040.281201-00640-03040Long neck type
1 Piece(s)Available

8 Days or more

0.40.6460--901-00640-04000Full Blade Long Type
1 Piece(s)Available

8 Days or more

0.40.64601.50.371201-00640-04015Long neck type
1 Piece(s)Available

8 Days or more

0.40.646020.371201-00640-04020Long neck type
1 Piece(s)Available

8 Days or more

0.40.64602.50.371201-00640-04025Long neck type
1 Piece(s)Available

8 Days or more

0.40.646030.371201-00640-04030Long neck type
1 Piece(s)Available

8 Days or more

0.40.64603.50.371201-00640-04035Long neck type
1 Piece(s)Available

8 Days or more

0.40.646040.371201-00640-04040Long neck type
1 Piece(s)Available

8 Days or more

0.50.75460--901-00640-05000Full Blade Long Type
1 Piece(s)Available

8 Days or more

0.50.7546020.461201-00640-05020Long neck type
1 Piece(s)Available

8 Days or more

0.50.7546030.461201-00640-05030Long neck type
1 Piece(s)Available

8 Days or more

0.50.7546040.461201-00640-05040Long neck type
1 Piece(s)Available

8 Days or more

0.50.7546060.461201-00640-05060Long neck type
1 Piece(s)Available

8 Days or more

0.50.7546080.461201-00640-05080Long neck type
1 Piece(s)Available

8 Days or more

0.50.75460100.461201-00640-05100Long neck type
1 Piece(s)Available

8 Days or more

0.50.75460120.461201-00640-05120Long neck type
1 Piece(s)Available

8 Days or more

0.60.9460--901-00640-06000Full Blade Long Type
1 Piece(s)Available

8 Days or more

0.60.946030.561201-00640-06030Long neck type
1 Piece(s)Available

8 Days or more

0.60.946040.561201-00640-06040Long neck type
1 Piece(s)Available

8 Days or more

0.60.946060.561201-00640-06060Long neck type
1 Piece(s)Available

8 Days or more

0.60.946080.561201-00640-06080Long neck type
1 Piece(s)Available

8 Days or more

0.60.9460100.561201-00640-06100Long neck type
1 Piece(s)Available

8 Days or more

0.71.05460--901-00640-07000Full Blade Long Type
1 Piece(s)Available

8 Days or more

0.71.0546040.661201-00640-07040Long neck type
1 Piece(s)Available

8 Days or more

0.71.0546060.661201-00640-07060Long neck type
1 Piece(s)Available

8 Days or more

0.81.2460--901-00640-08000Full Blade Long Type
1 Piece(s)Available

8 Days or more

0.81.246040.761201-00640-08040Long neck type
1 Piece(s)Available

8 Days or more

0.81.246060.761201-00640-08060Long neck type
1 Piece(s)Available

8 Days or more

0.81.246080.761201-00640-08080Long neck type
1 Piece(s)Available

8 Days or more

0.81.2460100.761201-00640-08100Long neck type
1 Piece(s)Available

8 Days or more

0.81.2460120.761201-00640-08120Long neck type
1 Piece(s)Available

8 Days or more

0.81.2460140.761201-00640-08140Long neck type
1 Piece(s)Available

8 Days or more

0.81.2460160.761201-00640-08160Long neck type
1 Piece(s)Available

8 Days or more

0.91.35460--901-00640-09000Full Blade Long Type
1 Piece(s)Available

8 Days or more

0.91.3546060.861201-00640-09060Long neck type
1 Piece(s)Available

8 Days or more

0.91.3546080.861201-00640-09080Long neck type
1 Piece(s)Available

8 Days or more

0.150.23450--901-00640-01500Full Blade Long Type
1 Piece(s)Available

8 Days or more

0.150.234500.50.131201-00640-01505Long neck type
1 Piece(s)Available

8 Days or more

0.150.234500.80.131201-00640-01508Long neck type
1 Piece(s)Available

8 Days or more

0.150.2345010.131201-00640-01510Long neck type

Loading...

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support