(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
When used in combination with the positioning pin set screw type and the set screw type, positioning is possible even in higher positions. The length is configurable from 20 to 200mm in 0.1mm intervals, the material is 1045 carbon steel with black oxide coating.
Part Number
Configured Part Number is shown.
Set Screw Mounted | Screw Mounted | [ M ]Material | [ S ]Surface Treatment |
M-LPHT | M-LPHB | 1045 Carbon Steel | Black Oxide |
Part Number | - | L |
LPHT8 | - | L30.0 |
Part Number | L 0.1mm Increment | D | V | p1 | p2 | *A | M (Coarse) | X | N | P.C.D. | H | |
Type | P | |||||||||||
(Set Screw Mounted) M-LPHT (Screw Mounted) M-LPHB | 6 | 20.0~100.0 | 12 | 12 | 3.5 | 6.5 | 10 | M3 | 4.5 | 4.5 | 30 | 39 |
8 | 25.0~100.0 | 15 | 15 | 5.5 | 9.5 | 15 | M4 | 5 | ||||
10 | 30.0~100.0 | 17 | 16 | 7 | 5.5 | 34 | 44 | |||||
12 | 18 | 20 | ||||||||||
13 | 40.0~150.0 | 20 | 20 | 9 | 14 | 22 | 43 | 53 | ||||
16 | 27 | 24 | 6.5 | |||||||||
20 | 45.0~200.0 | 32 | 32 | 49 | 63 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
M-LPHB6-L[20-100/0.1] |
M-LPHB8-L[25-100/0.1] |
M-LPHB10-L[30-100/0.1] |
M-LPHB12-L[30-100/0.1] |
M-LPHB13-L[40-150/0.1] |
M-LPHB16-L[40-150/0.1] |
M-LPHB20-L[45-200/0.1] |
M-LPHT6-L[20-100/0.1] |
M-LPHT8-L[25-100/0.1] |
M-LPHT10-L[30-100/0.1] |
M-LPHT12-L[30-100/0.1] |
M-LPHT13-L[40-150/0.1] |
M-LPHT16-L[40-150/0.1] |
M-LPHT20-L[45-200/0.1] |
Part Number |
---|
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | Flanged | Head Shape | Round | Head Tip Shape | Flat |
---|---|---|---|---|---|
Drive | No | Shank Style | Straight(Press Fit) | Material | 1045 Carbon Steel |
Heat Treatment | No | Surface Finish | Black Oxide | Tolerance of Positioning Side Outer Diameter | h7 |
Shank Dia. Tolerance | h7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy