(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - High Precision, Cross Roller, XPG

Manual X-Axis Stages - High Precision, Cross Roller, XPG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Lightweight and High Precision Cross Roller Stages made of aluminum alloy.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XPG60
[ ! ]Standard Stages Similar Products (available for limited sizes only): XCRS (Click here)
Part NumberTop ViewFront ViewSide View
TypeA(B)Travel Distance (mm)EFJKDGTT1PQXd1d2
XPG2525±3.24.56.56.615.09.38.5154.5610.5202.54.752.0
4026±6.512.018.511.528.013.013.0206.51014.5323.56.03.5
602012.018.511.542.513.013.0206.51014.5504.58.04.0
8043.5±12.517.022.011.555.018.010.8205.71014.5704.58.04.5
10028.517.022.011.567.518.010.8205.71014.5904.58.04.5
12067.5±2513.020.011.567.521.018.0309.51018.01004.58.04.5
· Performance
AStage Surface (mm)Load Capacity (N)AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)Accessories (4 pcs.)
HorizontalVerticalStraightnessParallelismPitchingYawingPitchingYawingRollingPitchingYawingRollingTypeM-L
2525x259.84.93µm10µm30"30"1.10.80.43.032.851.8030µm0.04SCB2-6
4040x4019.69.825"15"2.72.22.00.380.420.280.14SCB3-6
6060x6049.019.65.24.35.50.120.110.070.25SCB4-6
8080x8098.049.019.215.117.30.050.050.040.50SCB4-6
100100x100147.036.030.033.00.060.070.050.70SCB4-6
120120x120196.050"30"57.244.766.70.030.020.011.60SCB4-10
[ ! ]Micrometer Head Resolution: 10µm/division, Travel per Knob Rotation: 0.5mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

[ ! ]When other micrometer head mounting positions are desired, select from the "Specification Selectable Type" on >> Click here.
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 micrometer knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 micrometer head or feed screw knobs can be extended by installing the cover. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XPG25
XPG40
XPG60
XPG80
XPG100
XPG120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
1 Piece(s)Available

10 Days or more

10~ ±10mm5~30~25~251~1525259.8±3.2153.032.851.8
1 Piece(s)Available

10 Days or more

10~ ±10mm5~3026~4026~4015.1~20404019.6±6.5200.380.420.28
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~6015.1~20606049±6.5200.120.110.07
1 Piece(s)Available

10 Days or more

10±10~30mm50.1~10061~9061~9015.1~20808098±12.5200.050.050.04
1 Piece(s)Available

10 Days or more

10±10~30mm100.1 or More91~12091~12015.1~20100100147±12.5200.060.070.05
1 Piece(s)Available

12 Days or more

10±10~30mm100.1 or More91~12091~12025.1~30120120196±25300.030.020.01

Loading...

  1. 1
 

Basic Information

Feeding Method Micrometer Head Guiding Mechanism Cross Roller Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Type X-Axis Table Straightness(µm) 3
Table Parallelism(µm) 10 Feed Knob Position Side Clamp Standard
Reversed Standard Through Hole No Feed method (micrometer type) Standard
Feed method (travel distance per 1 handle rotation)(mm) 0.5

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.