(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round/diamond head, ball tip, internally threaded shank, selectable tolerances.

Large Head Locating Pins - Round/diamond head, ball tip, internally threaded shank, selectable tolerances.

The internally threaded stem is held by screws from the opposite side of the locating pin orientation. The head and shank diameter tolerance is selectable from m6, p6, g6, h7 or (0 to -0.01). Pin material is hardened Stainless Steel (35HRC). The P/L/B dimensions are configurable in high precision ranges.

PDF

Locating Pins - Hardened Stainless Steel Large Head - Sphere End:

Specifications

Part Number-P-L-B
       
Type D Tol. P Tolerance D
AKFQTA M S 6-P8.00-L8-B6.0
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
 6.00+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
0
-0.01
 6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
0
-0.01
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
(W)M
(Coarse)
* Recommended Tightening Torque
N • cm
2
TypeD Tol.
Selection
P Tolerance
Selection
D
AKFQTA (Round)
AKFQTD
(Diamond)
M
P
G
H
S
M
P
G
H
66.50~10.006 (9)~162.0~15.03M31475
88.50~10.008 (12)~162.0~15.03.5M43338
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]Note the strength of under-head part. >>P.1566 [ ! ]Please confirm pilot hole depth on >> P.1566. Holes may go through.
* Tightening torque (reference) will be within Strength Class of Tightening Torque on Technical Data >> P. 2297 (10.9). Not applicable when using locking materials or lock washers.

Alterations

Locating Pins - Hardened Stainless Steel Large Head - Sphere End:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AKFQTAGG6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAGG8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAGH6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAGH8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAGM6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAGM8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAGP6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAGP8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAGS6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAGS8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAHG6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAHG8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAHH6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAHH8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAHM6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAHM8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAHP6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAHP8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAHS6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAHS8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAMG6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAMG8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAMH6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAMH8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAMM6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAMM8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAMP6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAMP8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAMS6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAMS8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAPG6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAPG8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAPH6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAPH8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAPM6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAPM8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAPP6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAPP8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTAPS6-P[6.5-10/0.01]-L[6-16/1]-B[2-15/0.1]
AKFQTAPS8-P[8-10/0.01]-L[8-16/1]-B[2-15/0.1]
AKFQTDGG6-P[6.5-10/0.01]-L[9-16/1]-B[2-15/0.1]
AKFQTDGG8-P[8.5-10/0.01]-L[12-16/1]-B[2-15/0.1]
AKFQTDGH6-P[6.5-10/0.01]-L[9-16/1]-B[2-15/0.1]
AKFQTDGH8-P[8.5-10/0.01]-L[12-16/1]-B[2-15/0.1]
AKFQTDGM6-P[6.5-10/0.01]-L[9-16/1]-B[2-15/0.1]
AKFQTDGM8-P[8.5-10/0.01]-L[12-16/1]-B[2-15/0.1]
AKFQTDGP6-P[6.5-10/0.01]-L[9-16/1]-B[2-15/0.1]
AKFQTDGP8-P[8.5-10/0.01]-L[12-16/1]-B[2-15/0.1]
AKFQTDGS6-P[6.5-10/0.01]-L[9-16/1]-B[2-15/0.1]
AKFQTDGS8-P[8.5-10/0.01]-L[12-16/1]-B[2-15/0.1]
AKFQTDHG6-P[6.5-10/0.01]-L[9-16/1]-B[2-15/0.1]
AKFQTDHG8-P[8.5-10/0.01]-L[12-16/1]-B[2-15/0.1]
AKFQTDHH6-P[6.5-10/0.01]-L[9-16/1]-B[2-15/0.1]
AKFQTDHH8-P[8.5-10/0.01]-L[12-16/1]-B[2-15/0.1]
AKFQTDHM6-P[6.5-10/0.01]-L[9-16/1]-B[2-15/0.1]
AKFQTDHM8-P[8.5-10/0.01]-L[12-16/1]-B[2-15/0.1]
AKFQTDHP6-P[6.5-10/0.01]-L[9-16/1]-B[2-15/0.1]
AKFQTDHP8-P[8.5-10/0.01]-L[12-16/1]-B[2-15/0.1]
AKFQTDHS6-P[6.5-10/0.01]-L[9-16/1]-B[2-15/0.1]
AKFQTDHS8-P[8.5-10/0.01]-L[12-16/1]-B[2-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
B
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10Roundg66g632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundg68g642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundh76g632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundh78g642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundm66g632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundm68g642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundp66g632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundp68g642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.016g632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.018g642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundg66h732 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundg68h742 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundh76h732 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundh78h742 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundm66h732 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundm68h742 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundp66h732 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundp68h742 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.016h732 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.018h742 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundg66m632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundg68m642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundh76m632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundh78m642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundm66m632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundm68m642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundp66m632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundp68m642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.016m632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.018m642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundg66p632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundg68p642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundh76p632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundh78p642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundm66p632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundm68p642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Roundp66p632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Roundp68p642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.016p632 ~ 156 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.018p642 ~ 158 ~ 16
1 Piece(s)

10 Days or more

10Diamondg66g632 ~ 159 ~ 16
1 Piece(s)

10 Days or more

10Diamondg68g642 ~ 1512 ~ 16
1 Piece(s)

10 Days or more

10Diamondh76g632 ~ 159 ~ 16
1 Piece(s)

10 Days or more

10Diamondh78g642 ~ 1512 ~ 16
1 Piece(s)

10 Days or more

10Diamondm66g632 ~ 159 ~ 16
1 Piece(s)

10 Days or more

10Diamondm68g642 ~ 1512 ~ 16
1 Piece(s)

10 Days or more

10Diamondp66g632 ~ 159 ~ 16
1 Piece(s)

10 Days or more

10Diamondp68g642 ~ 1512 ~ 16
1 Piece(s)

10 Days or more

10Diamond0/-0.016g632 ~ 159 ~ 16
1 Piece(s)

10 Days or more

10Diamond0/-0.018g642 ~ 1512 ~ 16
1 Piece(s)

10 Days or more

10Diamondg66h732 ~ 159 ~ 16
1 Piece(s)

10 Days or more

10Diamondg68h742 ~ 1512 ~ 16
1 Piece(s)

10 Days or more

10Diamondh76h732 ~ 159 ~ 16
1 Piece(s)

10 Days or more

10Diamondh78h742 ~ 1512 ~ 16
1 Piece(s)

10 Days or more

10Diamondm66h732 ~ 159 ~ 16
1 Piece(s)

10 Days or more

10Diamondm68h742 ~ 1512 ~ 16
1 Piece(s)

10 Days or more

10Diamondp66h732 ~ 159 ~ 16
1 Piece(s)

10 Days or more

10Diamondp68h742 ~ 1512 ~ 16
1 Piece(s)

10 Days or more

10Diamond0/-0.016h732 ~ 159 ~ 16
1 Piece(s)

10 Days or more

10Diamond0/-0.018h742 ~ 1512 ~ 16

Loading...

Lead Time

Basic Information

Basic Shape Large Head Head Tip Shape Spherical Surface Drive No
Shank Style Female Thread Material Hardened Stainless Steel Heat Treatment No
Surface Finish No Dimension Configurable Type P, L, B Dimensions Configurable

Additional Products in this Category

Tech Support