(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Large Head Locating Pins - Round head, flat tip, straight shank (Hardened Stainless Steel).

Large Head Locating Pins - Round head, flat tip, straight shank (Hardened Stainless Steel).
  • Spec Change

The straight shank is used for press fit and is selectable in m6 or p6 fit tolerances. The pin material is hardened stainless steel (35HRC). P/L/B dimensions are configurable in high precision ranges.

PDF

Locating Pins - Hardened Stainless Steel Large Head - Flat End:
・Materials
[ M ]Material [ H ]Hardness Press Fit
m6 p6
High Hardness
Stainless Steel
35HRC~ AFPDC AFPDPC

Specifications

Part NumberD-P-L-B
AFPDC6-P8.97-L12-B3.5
■Press Fit
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
1C
TypeDD dim. Tolerance
m6p6
AFPDC (m6)
AFPDPC (p6)
2+0.008
+0.002
+0.012
+0.006
2.50~8.003~162.0~15.000.5
3+0.008
+0.002
+0.012
+0.006
3.50~8.0010.5
4+0.012
+0.004
+0.02
+0.012
4.50~8.0011
5+0.012
+0.004
+0.02
+0.012
5.50~8.0011
6+0.012
+0.004
+0.02
+0.012
6.50~10.0011
8+0.015
+0.006
+0.024
+0.015
8.50~10.0011
[ ! ]When L=3, C=0.5,ℓ1=1.

Alterations

Locating Pins - Hardened Stainless Steel Large Head - Flat End:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFPDC2-P[2.5-8/0.01]-L[3-16/1]-B[2-20/0.1]
AFPDC3-P[3.5-8/0.01]-L[3-16/1]-B[2-20/0.1]
AFPDC4-P[4.5-8/0.01]-L[3-16/1]-B[2-30/0.1]
AFPDC5-P[5.5-8/0.01]-L[3-16/1]-B[2-30/0.1]
AFPDC6-P[6.5-16/0.01]-L[3-16/1]-B[2-30/0.1]
AFPDC8-P[8.5-16/0.01]-L[3-16/1]-B[2-30/0.1]
AFPDPC2-P[2.5-8/0.01]-L[3-16/1]-B[2-20/0.1]
AFPDPC3-P[3.5-8/0.01]-L[3-16/1]-B[2-20/0.1]
AFPDPC4-P[4.5-8/0.01]-L[3-16/1]-B[2-30/0.1]
AFPDPC5-P[5.5-8/0.01]-L[3-16/1]-B[2-30/0.1]
AFPDPC6-P[6.5-16/0.01]-L[3-16/1]-B[2-30/0.1]
AFPDPC8-P[8.5-16/0.01]-L[3-16/1]-B[2-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance B
(mm)
L
(mm)
1 Piece(s)

10 Days or more

102m62 ~ 203 ~ 16
1 Piece(s)

10 Days or more

103m62 ~ 203 ~ 16
1 Piece(s)

10 Days or more

104m62 ~ 303 ~ 16
1 Piece(s)

10 Days or more

105m62 ~ 303 ~ 16
1 Piece(s)

10 Days or more

106m62 ~ 303 ~ 16
1 Piece(s)

10 Days or more

108m62 ~ 303 ~ 16
1 Piece(s)

10 Days or more

102p62 ~ 203 ~ 16
1 Piece(s)

10 Days or more

103p62 ~ 203 ~ 16
1 Piece(s)

10 Days or more

104p62 ~ 303 ~ 16
1 Piece(s)

10 Days or more

105p62 ~ 303 ~ 16
1 Piece(s)

10 Days or more

106p62 ~ 303 ~ 16
1 Piece(s)

10 Days or more

108p62 ~ 303 ~ 16

Loading...

  1. 1

Lead Time

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Flat
Drive No Shank Style Straight(Press Fit) Material Hardened Stainless Steel
Heat Treatment No Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01
Dimension Configurable Type P, L, B Dimensions Configurable

Additional Products in this Category

Tech Support