(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Diameter Straight Locating Pins in Inches - Plastic with metal core, flat tip and straight shank.

Small Diameter Straight Locating Pins in Inches - Plastic with metal core, flat tip and straight shank.

Designed primarily to work with miniature components. Manufactured in resin with stainless steel core. Available with flat head, configurable diameter and length. Body material can be selected between phenolic or polyacetal. Configurable D and L dimensions.

  • INCH

Locating Pins - Small Diameter Type, Plastic (INCH):Related Image

Specifications

Locating Pins - Small Diameter Type, Plastic (INCH):Related Image
Locating Pins - Small Diameter Type, Plastic (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SPSBB-D[0.063-0.117/0.001]-L[0.19-0.75/0.01]
U-SPSPM-D[0.063-0.117/0.001]-L[0.19-0.75/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHolder Part O.D. D
(inch)
Overall Length L
(inch)
1 Piece(s)

12 Days or more

100.063 ~ 0.1170.19 ~ 0.75
1 Piece(s)

12 Days or more

100.063 ~ 0.1170.19 ~ 0.75

Loading...

  1. 1

Example

Locating Pins - Small Diameter Type, Plastic (INCH):Related Image
 

Basic Information

Basic Shape Straight/With Air Vent Head Shape Round Head Tip Shape Flat
Drive No Material 304 Stainless Steel Heat Treatment No
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance 0/-0.01
Dimension Configurable Type D Dimension, L Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.