(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Cylinders

Compact cylinders are cylinders designed with a short overall length. They are used in locations unsuited to air leaks or when sensitive responses to minute pressure changes are needed. They are often used in automatic control devices and equipment using pressure rolls or oil mists. The designs available include round, square, magnetic and mechanical joint types. The varieties available include compact cylinder guide rod models, free-mount cylinder double-acting single-rod models and mini free-mount cylinders. They are made of materials such as aluminum alloy, stainless steel and carbon tool steel. When selecting a compact cylinder model, it is important to carefully check the cylinder tube's inner diameter, stroke termination impact, cylinder air consumption and required air volume.
Days to Ship
  • All
  • Same day
  • 3 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 16 Days or Less
  • 17 Days or Less
  • 19 Days or Less
  • 20 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Rod Operation Method
Cylinder Operation Method
Main Body Shape
Additional Function
Cylinder I.D: D(φ)
Stroke: L(mm)
Environment, Applications

    Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series

      Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series

        Compact Cylinder, Guide-Rod Type CQM Series

          Space-Saving Super-Compact Cylinder, SSD Series

            Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series

              Compact Cylinders

                Space-Saving Super-Compact Cylinder, SSD2 Series

                  Single Rod Compact Cylinder - Long Stroke, Double Action

                    Free Mount Cylinder, Double Acting, Single Rod CU Series

                      Compact Cylinder, Large Bore Size, Double Acting, Single Rod CQ2 Series

                        Compact Cylinder: Non-Rotating Rod, Double Acting, Double Rod CQ2KW Series

                          Compact Cylinder, Standard Type, Double Acting, Double Rod CQ2W Series

                            Free Mount Cylinder, Double Acting, Double Rod CUW Series

                              Free Mount Cylinder, Single Acting, Single Rod, Spring Return/Extend CU Series

                                Mini Free Mount Cylinder CUJ Series, Bore Size: 4 mm, 6 mm, 8 mm, 10 mm

                                  Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series

                                    Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series

                                      Plate Cylinder, Double Acting, Single Rod MU Series

                                        RQ Series Compact Cylinder With Air Cushion

                                          MUW Series Plate Cylinder, Double Acting, Double Rod

                                            ISO Standard Compliant, Compact Cylinder, Double Acting, Single Rod, C55 Series

                                            Brand

                                            SMC

                                            SMC

                                            SMC

                                            CKD

                                            SMC

                                            MISUMI

                                            CKD

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            SMC

                                            Product Series

                                            Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series

                                            Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series

                                            Compact Cylinder, Guide-Rod Type CQM Series

                                            Space-Saving Super-Compact Cylinder, SSD Series

                                            Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series

                                            Compact Cylinders

                                            Space-Saving Super-Compact Cylinder, SSD2 Series

                                            Single Rod Compact Cylinder - Long Stroke, Double Action

                                            Free Mount Cylinder, Double Acting, Single Rod CU Series

                                            Compact Cylinder, Large Bore Size, Double Acting, Single Rod CQ2 Series

                                            Compact Cylinder: Non-Rotating Rod, Double Acting, Double Rod CQ2KW Series

                                            Compact Cylinder, Standard Type, Double Acting, Double Rod CQ2W Series

                                            Free Mount Cylinder, Double Acting, Double Rod CUW Series

                                            Free Mount Cylinder, Single Acting, Single Rod, Spring Return/Extend CU Series

                                            Mini Free Mount Cylinder CUJ Series, Bore Size: 4 mm, 6 mm, 8 mm, 10 mm

                                            Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series

                                            Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series

                                            Plate Cylinder, Double Acting, Single Rod MU Series

                                            RQ Series Compact Cylinder With Air Cushion

                                            MUW Series Plate Cylinder, Double Acting, Double Rod

                                            ISO Standard Compliant, Compact Cylinder, Double Acting, Single Rod, C55 Series

                                            CAD
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            Days to Ship 3 Days or more 3 Days or more 3 Days or more 10 Days or more 3 Days or more 9 Days or more 11 Days or more 3 Days or more Same day or more

                                            Show Stock Products

                                            3 Days or more 8 Days 3 Days or more 8 Days 3 Days Same day or more

                                            Show Stock Products

                                            3 Days or more 3 Days 3 Days 3 Days 3 Days 3 Days or more
                                            Specifications
                                                      • inCAD Components
                                                                                    Rod Operation MethodSingle-Rod / Dual-RodSingle-RodSingle-RodSingle-Rod / Dual-RodSingle-Rod / Dual-RodSingle-RodSingle-RodSingle-Rod / Dual-RodSingle-RodSingle-RodDual-RodDual-RodDual-RodSingle-RodSingle-RodSingle-RodDual-RodSingle-RodSingle-RodDual-RodSingle-Rod / Dual-Rod
                                                                                    Cylinder Operation MethodDouble ActingDouble ActingDouble ActingDouble Acting / Single Acting (Extension) / Single-Action (Retraction)Single Acting (Extension) / Single-Action (Retraction)Double ActingDouble Acting / Single Acting (Extension) / Single-Action (Retraction)Double ActingDouble ActingDouble ActingDouble ActingDouble ActingDouble ActingSingle Acting (Extension)Double ActingDouble ActingDouble ActingDouble ActingDouble ActingDouble ActingDouble Acting
                                                                                    Main Body ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock ShapeBlock Shape
                                                                                    Additional FunctionStandardStandard / With Rod Anti-rotationFunctionStandardStandard / With Rod Anti-rotationFunction / Dual StrokeStandardStandardStandard / With Rod Anti-rotationFunctionStandardStandardStandardStandardStandardStandardStandardStandardHigh Rigidity, High PrecisionHigh-Grade GuideHigh Rigidity, High PrecisionHigh-Grade GuideStandardStandardStandardStandard
                                                                                    Cylinder I.D: D(φ)12 ~ 10012 ~ 6312 ~ 5012 ~ 16012 ~ 5012 ~ 6312 ~ 20032 ~ 8010 ~ 16125 ~ 2001612 ~ 8016-6 ~ 1012 ~ 251263-4020 ~ 63
                                                                                    Stroke: L(mm)5 ~ 1005 ~ 1005 ~ 1005 ~ A5 ~ 205 ~ 1005 ~ 300125 ~ 25010 ~ 2050 ~ 753010 ~ 10020-4 ~ 155 ~ 1252050-5025 ~ 50
                                                                                    Environment, ApplicationsStandardStandardStandardA / Standard / Low Friction(Internal Resistance) / Slow Speed / Heat ResistantStandardStandardStandard / No Copper, fluoropolymer TypeMaterial (Partially Plated)StandardStandardStandardStandardStandardStandardStandardStandardStandard / Heat ResistantStandardStandardStandardStandardStandard

                                                                                    Loading...

                                                                                    1. 1

                                                                                    Application example related to this category

                                                                                    Modules

                                                                                    Related Categories to Compact Cylinders